CAP0.TRIGGER, CAP1.TRIGGER

Description

This parameter specifies the trigger source (capture input signal).

Trigger Source Input Name

0

General Input 1

1

General Input 2

2

General Input 3

3

General Input 4

4

General Input 5

5

General Input 6

6

General Input 7

7

X9 Connector, RS485 Input 1

8

X9 Connector, RS485 Input 2

9

X9 Connector, RS485 Input 3

10

Primary Index

11

Tertiary Index

General Information

Type

NV Parameter

Units

N/A

Range

0 to 11

Default Value

0

Data Type

U8

Start Version

M_01-00-00-000

Variants Supported

Variant Supported
AKD Base Yes
AKD with Position Indexer Yes
AKD EtherCAT Yes
AKD CANopen Yes
AKD BASIC Yes
AKD SynqNet Yes*
AKD EtherNet/IP Yes
AKD PROFINET Yes
AKD Sercos® III Yes
AKD-N Yes
AKD-C No

*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.

Fieldbus Information

If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.

EtherCAT CoE and CANopen
Index/Subindex Object Start Version

3460h/1

CAP0.TRIGGER

M_01-00-00-000

3460h/2

CAP1.TRIGGER

PROFINET and Sercos® III
Parameter Fieldbus Address Attributes Signed?
CAP0.TRIGGER

PROFINET'

2039 Byte No
Sercos® III 2 Octets
CAP1.TRIGGER

PROFINET

2052 Byte
Sercos® III 2 Octets
EtherNet/IP
Parameter Instance Data Size Data Type
CAP0.TRIGGER 40 1 Byte Integer
CAP1.TRIGGER 53
Modbus
Parameter Register Address Is 64 bit? Attributes Signed? Object Start Version
CAP0.TRIGGER 78 No 8 bit No M_01-03-00-000
CAP1.TRIGGER 104

Related Topics

Using Position Capture

CAP0.PRESELECT, CAP1.PRESELECT