DRV.INFO

Description

DRV.INFO returns general information about the drive.

Example

Advanced Kollmorgen Drive

----------------------------------------------------------------------

Drive model : AKD-P00306-NACC-0000

Drive type : Position Indexer

Continuous current : 3.000 Arms

Peak current: 9.000 Arms

Voltage : 120/240 VAC

Option Board : Not applicable

Connectivity : EtherCAT

 

Product serial number: R-0939-00048

Hardware version : --

Mac address: 00-23-1B-00-50-F1

Processor ID: 0xE5040003

 

Firmware version: M_01-04-16-000_Z_2011-09-12_14-03-45_AP

Operational image : M_01-04-16-000_Z_2011-09-12_14-03-45_AP

Resident image : R_00-00-28-000

Revision : 19074

Source Location: local

 

FPGA Version: FP0003_0103_00_00

Operational image : FP0003_0103_00_00

Resident image : FPB003_0100_00_00

Size: 1600

 

Control board serial number : 4-0921-00196

Part number : 0

Revision : 7

Board ID : Standard

 

Power board serial number : 4-0922-00156

Part number : 0

 

TCP/IP IP address : 169.254.250.241

Subnet mask : 255.255.0.0

Default gateway : 0.0.0.0

DHCP server : 0.0.0.0

 

Temporary fieldbus type : EtherCAT

FPGA size : 1600

General Information

Type

R/O Parameter

Units

N/A

Range

N/A

Default Value

N/A

Data Type

String

Start Version

M_01-00-00-000

Variants Supported

Variant Supported
AKD Base Yes
AKD with Position Indexer Yes
AKD EtherCAT Yes
AKD CANopen Yes
AKD BASIC Yes
AKD SynqNet Yes*
AKD EtherNet/IP Yes
AKD PROFINET Yes
AKD Sercos® III Yes
AKD-N Yes
AKD-C Yes

*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.

Fieldbus Information

If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.