FAULT583.ACTION
Description
The fault F583 is triggered if a Halls sensor wiring problem is detected.
The parameter FAULT583.ACTION can be configured to generate a fault F583, a warning n583 or to ignore the fault event. The configuration values are:
Value | Action |
---|---|
0 | Generate fault |
1 | Ignore |
4 | Generate warning |
General Information
Type | NV Parameter |
Units | N/A |
Range | 0, 1, 4 |
Default Value | 0 |
Data Type | Integer |
Start Version | M_01-018-08-000 |
Variants Supported
Variant | Supported |
---|---|
AKD Base | Yes |
AKD with Position Indexer | Yes |
AKD EtherCAT | Yes |
AKD CANopen | Yes |
AKD BASIC | Yes |
AKD SynqNet | Yes* |
AKD EtherNet/IP | Yes |
AKD PROFINET | Yes |
AKD Sercos® III | Yes |
AKD-N | Yes |
AKD-C | No |
*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.