MOTOR.LQLL

Description

This parameter is used to configure the motor line-to-line inductance.


  • This parameter is automatically configured for Kollmorgen motors when AXIS#.MOTOR.AUTOSET = 1 and can be modified while AXIS#.MOTOR.AUTOSET = 1 if its AXIS#.MOTOR.DISAUTOSET index = 1.

General Information

Type

NV Parameter

Units

mH

Range

1 to 232 mH

Default Value

17.000 mH

Data Type

Float

See Also

N/A

Start Version

M_01-00-00-000
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
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.

EtherCAT CoE and CANopen
Index/Subindex Object Start Version
3455h/0 M_01-00-00-000
PROFINET and Sercos® III
Fieldbus Address Attributes Signed?

PROFINET

2249 DWord No
Sercos® III 4 Octets
EtherNet/IP
Instance Data Size Data Type
250 4 Byte Float
Modbus
Register Address Is 64 bit? Attributes Signed? Object Start Version

498

No 32 bit No M_01-03-00-000

Related Topics

"Motor View"