MOTOR.PITCH

Description

This parameter defines the pole-to-pair pitch for the linear motor in millimeters.

General Information

Type

NV Parameter

Units

mm

Range

1 to 1000 mm

Default Value

32 mm

Data Type

Integer

See Also

N/A

Start Version

M_01-00-00-000
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
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.

EtherCAT CoE and CANopen
Index/Subindex Object Start Version

50FBh /0

M_01-00-00-000

PROFINET and Sercos® III
Fieldbus Address Attributes Signed?

PROFINET

2251 DWord No
Sercos® III 4 Octets
EtherNet/IP
Instance Data Size Data Type
252 4 Byte Float
Modbus
Register Address Is 64 bit? Attributes Signed? Object Start Version

502

No 32 bit No M_01-03-00-000

Related Topics

Motor View