MOTOR.VRATED

Description

This parameter configures the drive for the rated velocity of the induction motor as indicated on the nameplate. MOTOR.VRATED is used to calculate the constant volts per Hertz characteristics of the drive and motor.


  • If MOTOR.AUTOSET = 1 and FB1.MEMVER > 0.01, this parameter will be automatically configured for Kollmorgen motors.

General Information

Type

NV Parameter

Units

Depends on UNIT.VROTARY or UNIT.VLINEAR

Rotary: rpm, rps, deg/s, custom units/s, rad/s

Linear: counts/s, mm/s, µm/s, custom units/s

Range

Rotary:

0.000 to 15,000.000 rpm

0.000 to 250.000 rps

0.000 to 90,000.000 deg/s

0.000 to 1,250.000 custom units/s

0.000 to 1,570.796 rad/s

Linear:

0.000 to 1,073,741,824,000.000 counts/s

0.000 to 8,000.000 mm/s

0.000 to 8,000,000.000 µm/s

0.000 to 1,250.000 custom units/s

Default Value

0 rpm

Data Type

U16

See Also

MOTOR.VOLTRATED, MOTOR.VOLTMIN

Start Version

M_01-03-00-000
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
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.

EtherCAT CoE and CANopen
Index/Subindex Object Start Version
3457h/1 M_01-03-00-000
PROFINET and Sercos® III
Fieldbus Address Attributes Signed?

PROFINET

2839 DWord Yes
Sercos® III 8 Octets
EtherNet/IP
Instance Data Size Data Type
840 8 Byte Signed Float
Modbus
Register Address Is 64 bit? Attributes Signed? Object Start Version

1678

Yes 64-bit Yes M_01-06-03-000

Related Topics

Motor View