SM.ACC

Description

Sets the acceleration ramp for service motion if set to greater than 0.

General Information

Type

NV Parameter

Units

Depends on UNIT.ACCROTARY or UNIT.ACCLINEAR


Rotary: rps/s, rpm/s, deg/s2, (custom units)/s2, rad/s2


Linear: counts/s2, mm/s2, µm/s2 , (custom units)/s2

Range

Note: The range and default values of (custom units)/s² units depend on the values of PIN and POUT. The range and default values listed in this table are derived from the default values of PIN and POUT.

Rotary:

0.0 to 833,333.333 rps/s

0.0 to 50,000,000.000 rpm/s

0.0 to 300,000,000.000 deg/s2

0.0 to 4,166,666.752 (custom units)/s2

0.0 to 5,235,987.968 rad/s2

Linear:

0 to 3,579,139,408,000.000 counts/s2

0 to 833,333.333*MOTOR.PITCH mm/s2

0 to 2,147,483.647*MOTOR.PITCH µm/s2

0 to 2,147,483.647 (custom units)/s2

Default Value

0

Data Type

Float

Start Version

M_01-13-06-000
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
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.

PROFINET and Sercos® III
Fieldbus Address Attributes Signed?

PROFINET

3009 DWord No
Sercos® III 8 Octets
EtherNet/IP
Instance Data Size Data Type
1010 8 Byte Acceleration
Modbus
Register Address Is 64 bit? Attributes Signed? Object Start Version

2834

Yes 64 bit No M_01-03-00-000

Related Topics

Service Motion