Showing help for All Types with All Fieldbus and Functional Safety All

Select your Device Type

The model number will indicate what kind of device you have. Find the label on the side of the device, where "Model No:" is indicated.

Select your Fieldbus

The model number will indicate what kind of fieldbus you have. Find the label on the side of the device, where "Model No:" is indicated.

Select your Functional Safety Version

The model number will indicate what kind of function safety you have. Find the label on the side of the device, where "Model No:" is indicated.

Apply
Clear Filters

3900h ACTION#.ACTIVE

 

Parameter Index Sub-Index Data Type Float Scale Units Access PDO Mappable
Highest sub-index supported 3900h 0h Unsigned8 - - Read only No
ACTION1.ACTIVE 3900h 1h Unsigned8 - - Read/Write No
ACTION2.ACTIVE 3900h 2h Unsigned8 - - Read/Write No
ACTION3.ACTIVE 3900h 3h Unsigned8 - - Read/Write No
ACTION4.ACTIVE 3900h 4h Unsigned8 - - Read/Write No
ACTION5.ACTIVE 3900h 5h Unsigned8 - - Read/Write No
ACTION6.ACTIVE 3900h 6h Unsigned8 - - Read/Write No
ACTION7.ACTIVE 3900h 7h Unsigned8 - - Read/Write No
ACTION8.ACTIVE 3900h 8h Unsigned8 - - Read/Write No
ACTION9.ACTIVE 3900h 9h Unsigned8 - - Read/Write No
ACTION10.ACTIVE 3900h Ah Unsigned8 - - Read/Write No
ACTION11.ACTIVE 3900h Bh Unsigned8 - - Read/Write No
ACTION12.ACTIVE 3900h Ch Unsigned8 - - Read/Write No
ACTION13.ACTIVE 3900h Dh Unsigned8 - - Read/Write No
ACTION14.ACTIVE 3900h Eh Unsigned8 - - Read/Write No
ACTION15.ACTIVE 3900h Fh Unsigned8 - - Read/Write No
ACTION16.ACTIVE 3900h 10h Unsigned8 - - Read/Write No
ACTION17.ACTIVE 3900h 11h Unsigned8 - - Read/Write No
ACTION18.ACTIVE 3900h 12h Unsigned8 - - Read/Write No
ACTION19.ACTIVE 3900h 13h Unsigned8 - - Read/Write No
ACTION20.ACTIVE 3900h 14h Unsigned8 - - Read/Write No
ACTION21.ACTIVE 3900h 15h Unsigned8 - - Read/Write No
ACTION22.ACTIVE 3900h 16h Unsigned8 - - Read/Write No
ACTION23.ACTIVE 3900h 17h Unsigned8 - - Read/Write No
ACTION24.ACTIVE 3900h 18h Unsigned8 - - Read/Write No
ACTION25.ACTIVE 3900h 19h Unsigned8 - - Read/Write No
ACTION26.ACTIVE 3900h 1Ah Unsigned8 - - Read/Write No
ACTION27.ACTIVE 3900h 1Bh Unsigned8 - - Read/Write No
ACTION28.ACTIVE 3900h 1Ch Unsigned8 - - Read/Write No
ACTION29.ACTIVE 3900h 1Dh Unsigned8 - - Read/Write No
ACTION30.ACTIVE 3900h 1Eh Unsigned8 - - Read/Write No
ACTION31.ACTIVE 3900h 1Fh Unsigned8 - - Read/Write No
ACTION32.ACTIVE 3900h 20h Unsigned8 - - Read/Write No

Stay Connected with Kollmorgen

Copyright © 2020 Kollmorgen