Showing help for All Types with All Fieldbus and Functional Safety All

Select your Device Type

The model number will indicate what kind of device you have. Find the label on the side of the device, where "Model No:" is indicated.

Select your Fieldbus

The model number will indicate what kind of fieldbus you have. Find the label on the side of the device, where "Model No:" is indicated.

Select your Functional Safety Version

The model number will indicate what kind of function safety you have. Find the label on the side of the device, where "Model No:" is indicated.

Apply
Clear Filters

3901h ACTION#.CONDITION

 

Parameter Index Sub-Index Data Type Float Scale Units Access PDO Mappable
Highest sub-index supported 3901h 0h Unsigned8 - - Read only No
ACTION1.CONDITION 3901h 1h Unsigned8 - - Read/Write No
ACTION2.CONDITION 3901h 2h Unsigned8 - - Read/Write No
ACTION3.CONDITION 3901h 3h Unsigned8 - - Read/Write No
ACTION4.CONDITION 3901h 4h Unsigned8 - - Read/Write No
ACTION5.CONDITION 3901h 5h Unsigned8 - - Read/Write No
ACTION6.CONDITION 3901h 6h Unsigned8 - - Read/Write No
ACTION7.CONDITION 3901h 7h Unsigned8 - - Read/Write No
ACTION8.CONDITION 3901h 8h Unsigned8 - - Read/Write No
ACTION9.CONDITION 3901h 9h Unsigned8 - - Read/Write No
ACTION10.CONDITION 3901h Ah Unsigned8 - - Read/Write No
ACTION11.CONDITION 3901h Bh Unsigned8 - - Read/Write No
ACTION12.CONDITION 3901h Ch Unsigned8 - - Read/Write No
ACTION13.CONDITION 3901h Dh Unsigned8 - - Read/Write No
ACTION14.CONDITION 3901h Eh Unsigned8 - - Read/Write No
ACTION15.CONDITION 3901h Fh Unsigned8 - - Read/Write No
ACTION16.CONDITION 3901h 10h Unsigned8 - - Read/Write No
ACTION17.CONDITION 3901h 11h Unsigned8 - - Read/Write No
ACTION18.CONDITION 3901h 12h Unsigned8 - - Read/Write No
ACTION19.CONDITION 3901h 13h Unsigned8 - - Read/Write No
ACTION20.CONDITION 3901h 14h Unsigned8 - - Read/Write No
ACTION21.CONDITION 3901h 15h Unsigned8 - - Read/Write No
ACTION22.CONDITION 3901h 16h Unsigned8 - - Read/Write No
ACTION23.CONDITION 3901h 17h Unsigned8 - - Read/Write No
ACTION24.CONDITION 3901h 18h Unsigned8 - - Read/Write No
ACTION25.CONDITION 3901h 19h Unsigned8 - - Read/Write No
ACTION26.CONDITION 3901h 1Ah Unsigned8 - - Read/Write No
ACTION27.CONDITION 3901h 1Bh Unsigned8 - - Read/Write No
ACTION28.CONDITION 3901h 1Ch Unsigned8 - - Read/Write No
ACTION29.CONDITION 3901h 1Dh Unsigned8 - - Read/Write No
ACTION30.CONDITION 3901h 1Eh Unsigned8 - - Read/Write No
ACTION31.CONDITION 3901h 1Fh Unsigned8 - - Read/Write No
ACTION32.CONDITION 3901h 20h Unsigned8 - - Read/Write No

Stay Connected with Kollmorgen

Copyright © 2020 Kollmorgen