Showing help for All Types with All Fieldbus and Functional Safety All

Select your Device Type

The model number will indicate what kind of device you have. Find the label on the side of the device, where "Model No:" is indicated.

Select your Fieldbus

The model number will indicate what kind of fieldbus you have. Find the label on the side of the device, where "Model No:" is indicated.

Select your Functional Safety Version

The model number will indicate what kind of function safety you have. Find the label on the side of the device, where "Model No:" is indicated.

Apply
Clear Filters

3904h ACTION#.SOURCE

 

Parameter Index Sub-Index Data Type Float Scale Units Access PDO Mappable
Highest sub-index supported 3904h 0h Unsigned8 - - Read only No
ACTION1.SOURCE 3904h 1h Unsigned8 - - Read/Write No
ACTION2.SOURCE 3904h 2h Unsigned8 - - Read/Write No
ACTION3.SOURCE 3904h 3h Unsigned8 - - Read/Write No
ACTION4.SOURCE 3904h 4h Unsigned8 - - Read/Write No
ACTION5.SOURCE 3904h 5h Unsigned8 - - Read/Write No
ACTION6.SOURCE 3904h 6h Unsigned8 - - Read/Write No
ACTION7.SOURCE 3904h 7h Unsigned8 - - Read/Write No
ACTION8.SOURCE 3904h 8h Unsigned8 - - Read/Write No
ACTION9.SOURCE 3904h 9h Unsigned8 - - Read/Write No
ACTION10.SOURCE 3904h Ah Unsigned8 - - Read/Write No
ACTION11.SOURCE 3904h Bh Unsigned8 - - Read/Write No
ACTION12.SOURCE 3904h Ch Unsigned8 - - Read/Write No
ACTION13.SOURCE 3904h Dh Unsigned8 - - Read/Write No
ACTION14.SOURCE 3904h Eh Unsigned8 - - Read/Write No
ACTION15.SOURCE 3904h Fh Unsigned8 - - Read/Write No
ACTION16.SOURCE 3904h 10h Unsigned8 - - Read/Write No
ACTION17.SOURCE 3904h 11h Unsigned8 - - Read/Write No
ACTION18.SOURCE 3904h 12h Unsigned8 - - Read/Write No
ACTION19.SOURCE 3904h 13h Unsigned8 - - Read/Write No
ACTION20.SOURCE 3904h 14h Unsigned8 - - Read/Write No
ACTION21.SOURCE 3904h 15h Unsigned8 - - Read/Write No
ACTION22.SOURCE 3904h 16h Unsigned8 - - Read/Write No
ACTION23.SOURCE 3904h 17h Unsigned8 - - Read/Write No
ACTION24.SOURCE 3904h 18h Unsigned8 - - Read/Write No
ACTION25.SOURCE 3904h 19h Unsigned8 - - Read/Write No
ACTION26.SOURCE 3904h 1Ah Unsigned8 - - Read/Write No
ACTION27.SOURCE 3904h 1Bh Unsigned8 - - Read/Write No
ACTION28.SOURCE 3904h 1Ch Unsigned8 - - Read/Write No
ACTION29.SOURCE 3904h 1Dh Unsigned8 - - Read/Write No
ACTION30.SOURCE 3904h 1Eh Unsigned8 - - Read/Write No
ACTION31.SOURCE 3904h 1Fh Unsigned8 - - Read/Write No
ACTION32.SOURCE 3904h 20h Unsigned8 - - Read/Write No

Stay Connected with Kollmorgen

Copyright © 2020 Kollmorgen