AXIS#.LOAD.INERTIA
Description
AXIS#.LOAD.INERTIA sets the load inertia.
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-00-00-000 |
General Information
Type |
Read/Write |
Units |
kgcm² for rotary motors |
Range |
1 to 1,000,000 kgcm² or kg |
Default Value |
0 kgcm² or kg |
Data Type |
Float |
See Also |
N/A |
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported.
Fieldbus Information
Fieldbus | Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|---|
EtherCAT COE and CANopen | AXIS1.LOAD.INERTIA | 0x5014 | 0x1 | UDINT | 1000:1 | - | RW | False |
AXIS2.LOAD.INERTIA | 0x5114 | 0x1 | UDINT | 1000:1 | - | RW | False |