DIN#.FILTER
Description
This parameter gets or sets the digital input filter. The digital filter blocks input changes (rising or falling edges) until the minimum pulse width is exceeded. The +/- tolerance listed is the sample period (uncertainty) of the filter.
Value | Description | Min Pulse Width | Typical Use |
---|---|---|---|
0 | Unfiltered | >40ns | RS485 inputs |
4 | Ultra fast |
>240ns +/- 40ns |
Fast Optos |
1 | Fast |
>10.24 µs +/- 0.64 µs |
Fast Optos |
2 | Standard |
>163µs +/- 10.24µs |
Slow Optos |
3 | Slow |
>2.62ms +/- 0.16384ms |
Mechanical switch |
Examples
Context
For more information see Digital Inputs and Outputs.
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-00-00-000 |
General Information
Type | Read/Write |
Units | N/A |
Range | 0 to 4 |
Default Value |
Depends on DIN: 4 for DIN1-2 2 for DIN3-12 |
Data Type | Integer |
See Also | |
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported
Fieldbus Information
Fieldbus | Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|---|
EtherCAT COE and CANopen | DIN1.FILTER | 0x3590 | 0x2 | USINT | - | - | RW | False |
DIN2.FILTER | 0x3591 | 0x2 | USINT | - | - | RW | False | |
DIN3.FILTER | 0x3592 | 0x2 | USINT | - | - | RW | False | |
DIN4.FILTER | 0x3593 | 0x2 | USINT | - | - | RW | False | |
DIN5.FILTER | 0x3594 | 0x2 | USINT | - | - | RW | False | |
DIN6.FILTER | 0x3595 | 0x2 | USINT | - | - | RW | False | |
DIN7.FILTER | 0x3596 | 0x2 | USINT | - | - | RW | False | |
DIN8.FILTER | 0x3597 | 0x2 | USINT | - | - | RW | False | |
DIN9.FILTER | 0x3598 | 0x2 | USINT | - | - | RW | False | |
DIN10.FILTER | 0x3599 | 0x2 | USINT | - | - | RW | False | |
DIN11.FILTER | 0x359A | 0x2 | USINT | - | - | RW | False | |
DIN12.FILTER | 0x359B | 0x2 | USINT | - | - | RW | False |