DIN#.INV
Description
Sets or gets the polarity of a digital input.
Value |
Description |
---|---|
0 – Active high | The digital input state is 1 when voltage is applied to the IO pin |
1 – Active low | The digital input state is 1 when voltage is removed from the IO pin |
Examples
Code
With 24V on DIN1:
--> DIN1.INV 0 //Active High
--> DIN1.STATE 1 --> DIN1.INV 1 //Active low --> DIN1.STATE 0
With 0V on DIN1:
--> DIN1.INV 0 //Active High
--> DIN1.STATE 0 --> DIN1.INV 1 //Active low --> DIN1.STATE 1
Context
For more information see Digital Inputs and Outputs.
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-00-00-000 |
General Information
Type | Read/Write |
Units | N/A |
Range | 0 to 1 |
Default Value | 0 (Active high) |
Data Type | Integer |
See Also | |
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported.
Fieldbus Information
Fieldbus | Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|---|
EtherCAT COE and CANopen | DIN1.INV | 0x3590 | 0x1 | USINT | - | - | RW | False |
DIN2.INV | 0x3591 | 0x1 | USINT | - | - | RW | False | |
DIN3.INV | 0x3592 | 0x1 | USINT | - | - | RW | False | |
DIN4.INV | 0x3593 | 0x1 | USINT | - | - | RW | False | |
DIN5.INV | 0x3594 | 0x1 | USINT | - | - | RW | False | |
DIN6.INV | 0x3595 | 0x1 | USINT | - | - | RW | False | |
DIN7.INV | 0x3596 | 0x1 | USINT | - | - | RW | False | |
DIN8.INV | 0x3597 | 0x1 | USINT | - | - | RW | False | |
DIN9.INV | 0x3598 | 0x1 | USINT | - | - | RW | False | |
DIN10.INV | 0x3599 | 0x1 | USINT | - | - | RW | False | |
DIN11.INV | 0x359A | 0x1 | USINT | - | - | RW | False | |
DIN12.INV | 0x359B | 0x1 | USINT | - | - | RW | False |