Showing help for All Fieldbus and Functional Safety All
Select your Fieldbus
The model number will indicate what kind of fieldbus you have. Find the label on the side of the device, where "Model No:" is indicated. Modbus is included with all models.

All Fieldbuses

*E / *C

*P
Select your Functional Safety Version
The model number will indicate what kind of function safety you have. Find the label on the side of the device, where "Model No:" is indicated.

*1 (Functional Safety Option 1)

*2 (Functional Safety Option 2)

*3 (Functional Safety Option 3)
REGEN.WATTEXT
Description
Sets the regen resistor's power fault level for an external regen resistor (when REGEN.TYPE = -1).
Above this fault level, the regen resistor's PWM will be 0 and a fault will be issued.
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-00-00-000 |
General Information
Type |
Read/Write |
Units |
W |
Range |
0 to (2500W for MV and 5000W for HV) |
Default Value |
1000 W |
Data Type |
Integer |
See Also |
N/A |
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported
Fieldbus Information
Fieldbus | Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|---|
EtherCAT COE and CANopen | REGEN.WATTEXT | 0x3007 | 0x4 | UINT | - | - | RW | False |
Copyright © 2020 Kollmorgen
|
![]() |