AXIS#.SAFE.ACTIVE

Description

This value returns a bit field of all active safety functions for information only. The bit field is described in the following table:

Bit pos.

Value

Contents

0

STO state

= 1 when STO is active

1 to 6

reserved

Functional Safety Option 3 only

1

SSM state Instance 1

= 1 when SSM Instance 1 reports the speed in the given range

2

SSM state Instance 2

= 1 when SSM Instance 2 reports the speed in the given range

3

SOS state

= 1 when SOS is active

4

SSR Instance 1

= 1 while the speed is limited

5

SDIp active

= 1 when the motor is moving in positive direction

6

SDIn active

= 1 when the motor is moving in negative direction

7

Error active

= 1 when an error is active

8 to 14

reserved

Functional Safety Option 3 only

8

SCA Instance 1

= 1 while the position is within the given limits

9

SCA Instance 2

= 1 while the position is within the given limits

10

SCA Instance 3

= 1 while the position is within the given limits

11

SLA state

= 1 while the limited acceleration is held

12

SAR Instance 3

= 1 while the acceleration is limited

13

SSR Instance 2

= 1 while the speed is limited

14

SSR Instance 3

= 1 while the speed is limited

15

Not used

Not used

16 to 18

reserved

Functional Safety Option 3 only

16

SLS state Instance 1

= 1 while the limited speed is held

17

SLS state Instance 2

= 1 while the limited speed is held

18

SLS state Instance 3

= 1 while the limited speed is held

19

SS1 status Instance 1

= 1 while SS1 is active

20

SS1 status Instance 2

= 1 while SS1 is active

21

SS1 status Instance 3

= 1 while SS1 is active

22 to 31

reserved

Functional Safety Option 3 only

22

SS2 status Instance 1

= 1 while SS2 is active

23

SS2 status Instance 2

= 1 while SS2 is active

24

SLI Instance 1

= 1 while the position is limited

25

SLI Instance 2

= 1 while the position is limited

26

SLI Instance 3

= 1 while the position is limited

27

SLP Instance 1

= 1 while the position is limited

28

SLP Instance 2

= 1 while the position is limited

29

SLP Instance 3

= 1 while the position is limited

30

SAR Instance 1

= 1 while the acceleration is limited

31

SAR Instance 2

= 1 while the acceleration is limited

Versions

Action

Version

Notes

Implemented

02-02-00-000

General Information

Type

Read Only

Description

A bit field to show which safety functions are active.

Units

Bit field

Default Value

0

Data Type

U32

Fieldbus Information

Fieldbus

Parameter

Index

Sub-Index

Data Type

Units

Access

PDO Mappable

EtherCAT COE and CANopen

AXIS1.SAFE.ACTIVE

0x5007

0x5

DINT

-

R

True

AXIS2.SAFE.ACTIVE

0x5107

0x5

DINT

-

R

True