CIP Sync Command Assembly Data Structure (105)
See Overview of the CIP Sync Assembly for more information.
Axis 1 Byte Index |
Axis 2 Byte Index |
Field | Information | |||
---|---|---|---|---|---|---|
0 | 14 | Control Word | Status bits for the state machine and mode control | EIP.ASY105.AXIS#.CONTROL | ||
Bit (Mask) | Description | Internal Behavior | ||||
0 (0x0001) | Switch On | See CIP Sync: State Machine | ||||
1 (0x0002) | Disable Voltage | |||||
2 (0x0004) | Quick Stop | |||||
3 (0x0008) | Enable Operation | |||||
4 (0x0010) | Operation Mode Specific Bit 4 | Start Home / Follow Position | ||||
5 (0x0020) | Operation Mode Specific Bit 5 | Reserved | ||||
6 (0x0040) | Operation Mode Specific Bit 6 | Reserved | ||||
7 (0x0080) | Reset Fault | See CIP Sync: State Machine | ||||
1 | 15 | 8 (0x0100) | Pause/Halt | See CIP Sync: State Machine | ||
9 (0x0200) | Operation Mode Specific Bit 9 | Reserved | ||||
10 (0x0400) | Reserved Bit 10 | Reserved | ||||
11 (0x0800) | Manufacturer Specific Bit 11 | Select Home Mode | ||||
12 (0x1000) | Manufacturer Specific Bit 12 | Select Cyclic Position Mode | ||||
13 (0x2000) | Manufacturer Specific Bit 13 | Reserved | ||||
14 (0x4000) | Manufacturer Specific Bit 14 | Reserved | ||||
15 (0x8000) | Manufacturer Specific Bit 15 | Reserved | ||||
2 - 5 | 16 - 19 | Position Command | Used to set position command when Streaming bit is High. | EIP.ASY105.AXIS#.P | ||
6 - 13 | 20 - 27 | System Timestamp | 64 bit / 8 Byte CIP Sync timestamp used for coordinated motion. | EIP.ASY105.AXIS#.SYSTEMTIME | ||
Additional Bytes Index | ||||||
28 - 31 | Reserved | |||||
32 - 63 | Dynamic Mapping Space |