Object 3473h: Digital inputs settings

Subindex 1 allows the controller to read the value set by the rotary switches (DIN.ROTARY ).

Subindex 2 allows the controller to set the inversion bits for all digital inputs. See DIN1.INV to DIN7.INV.

Index

3473h

Name

VDIN--params

Object code

Array

Data type

UNSIGNED8

Category

optional

Subindex

0

Description

highest sub-index supported

Category

mandatory

Access

R/O

PDO mapping

no

Value range

0x2

Default value

0x2

Subindex

1

Description

DIN.ROTARY

Category

optional

Access

R/O

PDO mapping

no

Value range

UNSIGNED8

Default value

0

Subindex

2

Description

DINx.INV

Category

optional

Access

R/W

PDO mapping

no

Value range

1-127

Default value

0