AIN2.MODE
Description
The parameter AIN2.MODE is used to assign a functionality to the voltage measured on the analog input 2 pin.
0 – The analog input value is not used by any function.
General Information
Type |
NV Parameter |
Units |
N/A |
Range |
0 |
Default Value |
0 |
Data Type |
Integer |
Start Version |
M_01-06-03-000 |
AKD BASIC Information | |
---|---|
Range | 0 to 1 |
Variants Supported
Supported by any AKD with extended IO.
Fieldbus Information
Register Address | Is 64 bit? | Attributes | Signed? |
---|---|---|---|
1242 |
No | 8 bit | No |