AIN2.OFFSET
Description
AIN2.OFFSET sets the analog offset, which is added to the analog input 2 command to the drive. This value compensates for the analog input 2 signal (AIN.VALUE ) offset or drift.
General Information
Type |
NV Parameter |
Units |
V |
Range |
–10 to +10 V |
Default Value |
0 V |
Data Type |
Float |
Start Version |
M_01-06-03-000 |
Variants Supported
Supported by any AKD with extended IO.
Fieldbus Information
Register Address | Is 64 bit? | Attributes | Signed? | Object Start Version |
---|---|---|---|---|
1244 |
No | 16 bit | Yes | M_01-06-03-000 |
Related Topics