FAULT108.ACTION
FAULT108.ACTION is used to configure the drive's reaction to triggering a negative limit switch. When set to the default value of 4, the drive displays a warning n108 and stops the motor with a controlled stop. The drive will remain enabled. When set to 0 the drive displays a fault F108 instead of the warning and disables at the end of the controlled stop.
General Information
Type |
NV Parameter |
Units |
N/A |
Range |
0, 4 |
Default Value |
4 |
Data Type |
Integer |
Start Version |
M_01-18-05-000 |
Variants Supported
Variant | Supported |
---|---|
AKD Base | Yes |
AKD with Position Indexer | Yes |
AKD EtherCAT | Yes |
AKD CANopen | Yes |
AKD BASIC | Yes |
AKD SynqNet | Yes |
AKD EtherNet/IP | Yes |
AKD PROFINET | Yes |
AKD Sercos® III | Yes |
AKD-N | Yes |
AKD-C | No |