PWM0.PERIOD
Description
PWM0.PERIOD configures the periodic time of the PWM0 signal.
General Information
Type |
NV Parameter |
Units |
µs |
Range |
1 µs to 500 µs |
Default Value |
1 µs |
Data Type |
Float |
See Also |
|
Start Version |
M_01-19-04-000 |
Variants Supported
Variant | Supported |
---|---|
AKD Base | Yes |
AKD with Position Indexer | Yes |
AKD EtherCAT | Yes |
AKD CANopen | Yes |
AKD BASIC | Yes |
AKD SynqNet | Yes* |
AKD EtherNet/IP | Yes |
AKD PROFINET | Yes |
AKD Sercos® III | Yes |
AKD-N | No |
AKD-C | No |
*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.
Fieldbus Information
Index/Subindex | Object Start Version |
---|---|
34D8h/2 |
M_01-19-06-000 |
Fieldbus | Address | Attributes | Signed? |
---|---|---|---|
PROFINET | 3159 | DWord | No |
Sercos® III | 4 Octets |
Instance | Date Size | Data Type |
---|---|---|
1160 | 4 Byte | Float |
Register Address | 64 bit Parameter | Attributes |
---|---|---|
3134 | False | 32 bit |