AKT-AT-420-000 / AKT-AT-820-000
General Specifications
4/8-channel analog output terminals 0 to 20mA.
- 4/8-channel analog output terminals generate signals in the range between 0 to 20mA.
- The power or voltage is supplied to the process level with a resolution of 12-bits and is electrically isolated.
- In the 4-channel Bus Terminals, the four outputs are 2-wire versions and have a common ground potential.
- The output stage is powered by the 24V supply.
- The 8-channel variant combines all eight channels in one housing.
- This is suitable for space saving installation in control cabinets.
- Use of single conductor connection technology enables the connection of multi-channel actuator or sensor technology with minimum space requirements.
- In Bus Terminals, the power contacts are connected through.
- The reference ground of the outputs is the 0V power contact.
- LEDs indicate the data exchange with the Bus Coupler.
Electrical and Mechanical Specification
Electrical and Mechanical Specification |
AKT-AT-420-000 |
AKT-AT-820-000 |
---|---|---|
Bit Width in the Process Image |
|
|
Conversion Time |
~4ms |
~8ms |
Current Consumption from Standard Bus |
Typ: 20mA |
|
Electrical Isolation |
500Vrms (Standard Bus / Signal Voltage). |
|
EMC Immunity / Emission |
Conforms to EN 61000-6-2 / EN 61000-6-4. |
|
Load |
< 350Ω (short-circuit-proof). |
< 150Ω (short-circuit-proof). |
Measuring Error |
< ±0.1 % (relative to full scale value). |
< ±0.2 % (relative to full scale value). |
Number of Outputs |
4 |
8 |
Operating / Storage Temperature |
|
|
Pluggable Wiring |
For all Bus Terminals. |
|
Power Supply |
24VDC using the power contacts. |
|
Protect Class / Installation pos. |
IP 20 / variable. |
|
Relative Humidity |
95%, no condensation. |
|
Resolution |
12-bits |
|
Signal Voltage |
0 to 20mA |
|
Vibration / Shock Resistance |
Conforms to EN 60068-2-6 / EN 60068-2-27/ 29. |
|
Weight |
75g |
|