Controllers

Controller

Description

Model Number

Main Characteristics

PCMM2G

1.5GHz Quad-core

PCMM2G-C2-08-000-00-000

2nd Generation
High Performance Multi-Axis Controller

PCMM

1.2GHz Dual-core

AKC-PCM-M2-120-00N-00-000

High Performance Multi-Axis Controller

PCMM

1.2GHz Single-core

AKC-PCM-M1-120-00N-00-000

High Performance Multi-Axis Controller

PCMM

800MHz Single-core

AKC-PCM-MC-080-00N-00-000

Standard Multi-Axis Controller

AKD PDMM

1.2GHz

AKD-M0xxxx-M1EC-0000

AKD-M0xxxx-K1EC-0000

High Performance DriveClosed In electrical engineering, a drive is an electronic device to provide power to a motor or servo. Control device for regulating the speed, torque and position of a motor. A unit controlling a motor using the current and timing in its coils. Resident Controller

AKD PDMM

800MHz

AKD-M0xxxx-MCEC-0000

AKD-M0xxxx-KCEC-0000

Standard Drive Resident Controller

Concept Link IconSee Also