HMI
HMI Human-Machine Interfaces - Also known as computer-human interfaces (CHI). Formerly known as man-machine interfaces. HMIs are usually employed to communicate with PLCs and other computers. Example: Entering and monitoring temperatures or pressures for further automated control or emergency response. Part Number |
Description |
Manual |
|
---|---|---|---|
Graphical Display 21.5" TFT LCD, Touchscreen |
v2.0 |
||
Graphical Display 15.4" TFT LCD, Touchscreen |
v2.0 |
||
Graphical Display 12.1" TFT LCD, Touchscreen |
v2.0 |
||
Graphical Display 5" TFT LCD, Touchscreen |
v2.20 |
||
Graphical Display 7" TFT LCD, Touchscreen |
v2.20 |
||
Graphical Display 12" TFT LCD, Touchscreen |
v2.20 |
||
Graphical Display 7" TFT LCD, Touchscreen |
v2.20 |
-
-
See our Web site for up-to-date information and material available in the Automation Component Solutions section.
You must log in before accessing KAS Kollmorgen Automation Suite Literature.