Kollmorgen Automation Suite Introduction

This section introduces Kollmorgen Automation Suite (KAS) with a product overview that lists the features, components, and different implementations.

  • KAS is intended for engineers to design and build high-performance motion control and automation systems.
  • KAS is designed to quickly and easily compose a motion application.
  • This is achieved with all of the re-use and flexibility of the KAS libraries in conjunction with the IEC 61131-3 programming languages.

KAS can cover a wide variety of applications:

Synchronized Feeder

Figure 1: Synchronized Feeder

Spring Winding

Figure 2: Spring Winding

Synchronizer

Figure 3: Synchronizer

Form Fill Seal

Figure 4: Form Fill Seal

Carton Erector

Figure 5: Carton Erector