AKT2G-SM-Lx Object Description
The CoE overview contains objects for different intended applications
Jump to a section on this page:
Restore Object
Index Zero pulse (zero signal) of a hardware pin such as digital input or feedback pin. |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
1011:0 |
Restore default parameters |
Restore default parameters |
UINT8 |
RO |
0x01 (1dec) |
1011:01 |
SubIndex 001 |
If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset New start of the microprocessor. to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
Configuration Data
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
8000:0 |
ENC Settings Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x0E (14dec) |
8000:08 |
Disable Removal of the ENABLE signal. Disables power stage. filter |
Deactivates the input filters. |
BOOLEAN |
RW |
0x00 (0dec) |
8000:0A |
The lower 8 bits of the counter value are extrapolated. |
BOOLEAN |
RW |
0x00 (0dec) |
|
8000:0E |
Reversion of rotation |
Activates reversion of rotation of the encoder Generates an output signal directly proportional to the movement of the motor shaft. This signal is fed into the control circuitry to control the shaft position and speed. The most common types are: Incremental/Serial encoders, Hall effect sensors, Resolvers, Tachometer Generators See: Optical encoders.. |
BOOLEAN |
RW |
0x00 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
8010:0 |
STM Motor An actuator focused to a movement, converting electrical energy in a force or torque. Settings Ch.1 |
|
UINT8 |
RO |
0x11 (17dec) |
8010:01 |
Maximal current |
Maximum permanent motor coil current Unit: 1 mA |
UINT16 |
RW |
0x1388 (5000dec) |
Reduced current |
Reduced coil current Unit: 1 mA |
UINT16 |
RW |
0x09C4 (2500dec) |
|
Nominal voltage |
Nominal voltage (supply voltage) of the motor Unit: 10 mV |
UINT16 |
RW |
0x1388 (5000dec) |
|
8010:04 |
Motor coil resistance |
Internal resistance of the motor Unit: 10 mOhm |
UINT16 |
RW |
0x0064 (100dec) |
8010:05 |
Motor EMF |
Countervoltage of the motor Unit: 1 mV / (rad/s) |
UINT16 |
RW |
0x0000 (0dec) |
8010:06 |
Motor fullsteps |
Number of full motor steps |
UINT16 |
RW |
0x00C8 (200dec) |
8010:07 |
Encoder increments (4-fold) |
Number of encoder increments per revolution with quadruple evaluation |
UINT16 |
RW |
0x1000 (4096dec) |
8010:09 |
Minimum starting velocity of the motor Unit: 10000 corresponds to 100% |
UINT16 |
RW |
0x0000 (0dec) |
|
8010:0A |
Inductance of the motor Unit: 0.01 mH |
UINT16 |
RW |
0x0000 (0dec) |
|
8010:10 |
Delay between activation of driver In computing and electronics, a driver is a software component allowing higher-level computer programs to interact with a computer hardware device. A driver typically communicates with the device through the computer bus or communications subsystem to which the hardware is connected. stage and „ready = 1“ |
UINT16 |
RW |
0x0064 (100dez) |
|
8010:11 |
Drive off delay time |
Delay between deactivation of driver stage and „ready = 0“ |
UINT16 |
RW |
0x0096 (150dez) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
8011:0 |
STM Controller Settings Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x02 (2dec) |
8011:01 |
Kp Proportional gain of a control loop. AKA: P-gain. factor (curr.) |
Kp control factor of the current controller Regulates the difference between the current setpoint and the actual value to 0. Output : power output voltage. |
UINT16 |
RW |
0x0096 (150dec) |
8011:02 |
Ki factor (curr.) |
Ki control factor of the current controller |
UINT16 |
RW |
0x000A (10dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
8012:0 |
STM Features Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x3A (58dec) |
8012:01 |
Operation mode |
permitted values: |
BIT4 |
RW |
0x00 (0dec) |
0: Automatic |
|||||
1: Velocity direct The orientation components of a vector in space. |
|||||
4: Ext. Velocity mode |
|||||
6: Velocity sensorless |
|||||
8012:05 |
Speed Speed is the absolute value of the velocity without direction. range |
permitted values: |
BIT3 |
RW |
0x01 (1dec) |
0: 1000 Fullsteps/sec |
|||||
1: 2000 Fullsteps/sec |
|||||
2: 4000 Fullsteps/sec |
|||||
3: 8000 Fullsteps/sec |
|||||
4: 16000 Fullsteps/sec |
|||||
5: 32000 Fullsteps/sec |
|||||
8012:08 |
Feedback type |
permitted values: |
BIT1 |
RW |
0x01 (1dec) |
0: Encoder |
|||||
1: Internal counter |
|||||
8012:09 |
Invert motor polarity |
Invert the direction of rotation of the motor |
BOOLEAN |
RW |
0x00 (0dec) |
8012:0A |
Error on step lost |
Error on loss of step |
BOOLEAN |
RW |
0x00 (0dec) |
Select info data 1 |
permitted values: |
UINT8 |
RW |
0x0B (11dec) |
|
0: Status word |
|||||
7: Motor velocity |
|||||
11: Motor load |
|||||
13: Motor dc current |
|||||
101: Internal temperature |
|||||
103: Control voltage |
|||||
104: Motor supply voltage |
|||||
150: Drive - Status word |
|||||
151: Drive – State |
|||||
152: Drive - Position lag (low word) |
|||||
153: Drive - Position lag (high word) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
Select info data 2 |
permitted values: |
UINT8 |
RW |
0x0D (13dec) |
|
0: Status word |
|||||
7: Motor velocity |
|||||
11: Motor load |
|||||
13: Motor dc current |
|||||
101: Internal temperature |
|||||
103: Control voltage |
|||||
104: Motor supply voltage |
|||||
150: Drive - Status word |
|||||
151: Drive - State |
|||||
152: Drive - Position lag (low word) |
|||||
153: Drive - Position lag (high word) |
|||||
8012:30 |
Invert digital input 1 |
Invert digital input |
BOOLEAN |
RW |
0x00 (0dec) |
8012:31 |
Invert digital input 2 |
Invert digital input |
BOOLEAN |
RW |
0x00 (0dec) |
8012:32 |
permitted values: |
BIT4 |
RW |
0x00 (0dec) |
|
0: Normal input |
|||||
1: Hardware enable |
|||||
8012:36 |
Function for input 2 |
permitted values: |
BIT4 |
RW |
0x00 (0dec) |
0: Normal input |
|||||
1: Hardware enable |
|||||
2: PLC cam |
|||||
8012:3A |
Function for output 1 |
permitted values: |
BIT4 |
RW |
0x0F (15dec) |
0: Normal output |
|||||
1: Break (linked with driver enable) |
|||||
15: Disabled |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
8014:0 |
STM Controller Settings 3 Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x09 (9dec) |
8014:01 |
Feed forward (pos.) |
Pilot control of the position controller |
UINT32 |
RW |
0x000186A0 (100000dec) |
8014:02 |
Kp factor (pos.) |
Kp control factor of the position controller |
UINT16 |
RW |
0x01F4 (500dec) |
8014:03 |
Kp factor (velo.) |
Kp control factor of the velocity controller Unit: 0.1 mA / (rad/s) |
UINT32 |
RW |
0x00000032 (50dec) |
8014:04 |
Tn Integral component of a control loop. AKA: I-integration time. (velo.) |
Time constant Tn of the velocity controller Unit: 0.01 ms |
UINT16 |
RW |
0xC350 (50000dec) |
8014:05 |
Sensorless param 1 |
First parameter (sensorless control) |
UINT16 |
RW |
0x0000 (0dec) |
8014:06 |
Sensorless param 2 |
Second parameter (sensorless control) |
UINT16 |
RW |
0x0000 (0dec) |
8014:07 |
Cross over velocity 1 |
First velocity transition (sensorless control) Unit: 0.1 rad/s |
UINT16 |
RW |
0x0000 (0dec) |
8014:08 |
Cross over velocity 2 |
Second velocity transition (sensorless control) Unit: 0.1 rad/s |
UINT16 |
RW |
0x0000 (0dec) |
8014:09 |
Cross over velocity 3 |
Third velocity transition (sensorless control) Unit: 0.1 rad/s |
UINT16 |
RW |
0x0000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
8020:0 |
POS Settings Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x10 (16dec) |
8020:01 |
Velocity min. |
Minimum set velocity (range: 0-10000) |
INT16 |
RW |
0x0064 (100dec) |
8020:02 |
Velocity max. |
Maximum set velocity (range: 0-10000) |
INT16 |
RW |
0x2710 (10000dec) |
8020:03 |
Acceleration in positive direction of rotation Unit: 1 ms |
UINT16 |
RW |
0x03E8 (1000dec) |
|
8020:04 |
Acceleration neg. |
Acceleration in negative direction of rotation Unit: 1 ms |
UINT16 |
RW |
0x03E8 (1000dec) |
8020:05 |
Deceleration pos. |
Deceleration in positive direction of rotation Unit: 1 ms |
UINT16 |
RW |
0x03E8 (1000dec) |
8020:06 |
Deceleration neg. |
Deceleration in negative direction of rotation Unit: 1 ms |
UINT16 |
RW |
0x03E8 (1000dec) |
8020:07 |
Emergency deceleration |
Emergency deceleration (both directions of rotation) Unit: 1 ms |
UINT16 |
RW |
0x0064 (100dec) |
8020:08 |
Calibration position |
Calibration position |
UINT32 |
RW |
0x00000000 (0dec) |
8020:09 |
Calibration velocity (towards plc cam) |
Calibration velocity towards the cam (range: 0-10000) |
INT16 |
RW |
0x0064 (100dec) |
8020:0A |
Calibration Velocity (off plc cam) |
Calibration velocity away from the cam (range: 0-10000) |
INT16 |
RW |
0x000A (10dec) |
8020:0B |
Target window |
Target window |
UINT16 |
RW |
0x000A (10dec) |
8020:0C |
In-Target timeout |
Target position timeout Unit: 1 ms |
UINT16 |
RW |
0x03E8 (1000dec) |
8020:0D |
Dead time compensation |
Dead time compensation Unit: 1 µs |
INT16 |
RW |
0x0032 (50dec) |
8020:0E |
Modulo factor |
Modulo factor/position |
UINT32 |
RW |
0x00000000 (0dec) |
8020:0F |
Modulo tolerance window |
Tolerance window for modulo positioning |
UINT32 |
RW |
0x00000000 (0dec) |
8020:10 |
Position lag max. |
Maximum allowable step error |
UINT16 |
RW |
0x0000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
8021:0 |
POS Features Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x16 (22dec) |
8021:01 |
Start type |
permitted values: |
UINT16 |
RW |
0x0001 (1dec) |
0: Idle |
|||||
1: Absolute |
|||||
2: Relative |
|||||
3: Endless plus |
|||||
4: Endless minus |
|||||
6: Additive |
|||||
24832: Calibration (Hardware sync) |
|||||
24576: Calibration (Plc cam) |
|||||
28416: Calibration (Clear manual) |
|||||
28160: Calibration (Set manual) |
|||||
28161: Calibration (Set manual auto) |
|||||
1029: Modulo current |
|||||
773: Modulo minus |
|||||
517: Modulo plus |
|||||
261: Modulo short |
|||||
Time information |
permitted values: |
BIT2 |
RW |
0x00 (0dec) |
|
0: Elapsed time current drive time since start of the travel command |
|||||
8021:13 |
Invert calibration cam search direction |
Inversion of the direction of rotation towards the cam |
BOOLEAN |
RW |
0x01 (1dec) |
8021:14 |
Invert sync impulse search direction |
Inversion of the direction of rotation away from the cam |
BOOLEAN |
RW |
0x00 (0dec) |
8021:15 |
Emergency stop on position lag error |
Triggers an emergency stop if the maximum following error is exceeded |
BOOLEAN |
RW |
0x00 (0dec) |
8021:16 |
Enhanced diag history |
Provides detailed messages about the status of the positioning interface in the diag history |
BOOLEAN |
RW |
0x00 (0dec) |
Command Object
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
FB00:0 |
STM Command |
Maximum subindex |
UINT8 |
RO |
0x03 (3dec) |
FB00:01 |
Request |
Requesting a command 0x8000: Software reset |
OCTET- STRING[2] |
RW |
{0} |
FB00:02 |
Status |
Status of the command |
UINT8 |
RO |
0x00 (0dec) |
0: No error, without return value |
|||||
1: No error, with return value |
|||||
2: With error, without return value |
|||||
3: With error, with return value |
|||||
... reserved |
|||||
255: Command execution active |
|||||
FB00:03 |
Response |
Return value of the executed command |
OCTET- STRING[4] |
RO |
{0} |
Input data
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
6000:0 |
ENC Inputs Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x16 (22dec) |
The counter value was latched with the C track Characterized by an axis group that follows with its movement the movement of another axis group.. |
BOOLEAN |
RO |
0x00 (0dec) |
||
Latch extern valid |
The counter value was stored via the external latch. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Set counter done |
The counter was set. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Counter underflow |
Counter underflow. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Counter overflow |
Counter overflow. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Extrapolation stall |
The extrapolated part of the counter is invalid |
BOOLEAN |
RO |
0x00 (0dec) |
|
Status of input A |
Status of the A-input. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Status of input B |
Status of the B-input. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Status of input C |
Status of the C-input. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Status of extern latch |
Status of the ext. latch input. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Sync error |
The Sync error bit is only required for DC mode. It indicates whether a synchronization Combines an axis or axes group (as slave) with an axis as master. The slave executes its path with synchronization to the progress of the master. This is linked to a one dimension source for synchronization. error has occurred during the previous cycle. |
BOOLEAN |
RO |
0x00 (0dec) |
|
TxPDO Toggle |
The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Counter value |
The counter value. |
UINT32 |
RO |
0x00000000 (0dec) |
|
Latch value |
The latch value. |
UINT32 |
RO |
0x00000000 (0dec) |
|
Timestamp A sequence of characters, denoting the date and/or time at which a certain event occurred. |
Time stamp of the last counter change. |
UINT32 |
RO |
0x00000000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
6010:0 |
STM Inputs Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x15 (21dec) |
Ready to enable |
Driver stage is ready for enabling |
BOOLEAN |
RO |
0x00 (0dec) |
|
Ready |
Driver stage is ready for operation |
BOOLEAN |
RO |
0x00 (0dec) |
|
Warning |
a warning has occurred (see Index A010 STM Diag data Ch.1) |
BOOLEAN |
RO |
0x00 (0dec) |
|
Error |
an error has occurred (see Index A010 STM Diag data Ch.1) |
BOOLEAN |
RO |
0x00 (0dec) |
|
Moving positive |
Driver stage is activated in positive direction |
BOOLEAN |
RO |
0x00 (0dec) |
|
Moving negative |
Driver stage is activated in negative direction |
BOOLEAN |
RO |
0x00 (0dec) |
|
Reduced torque is active |
BOOLEAN |
RO |
0x00 (0dec) |
||
Motor stall |
A loss of step has occurred |
BOOLEAN |
RO |
0x00 (0dec) |
|
Digital input 1 |
Digital input 1 |
BOOLEAN |
RO |
0x00 (0dec) |
|
Digital input 2 |
Digital input 2 |
BOOLEAN |
RO |
0x00 (0dec) |
|
Sync error |
The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. |
BOOLEAN |
RO |
0x00 (0dec) |
|
TxPDO Toggle |
The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Info data 1 |
Synchronous information (selection via subindex 8012:11) |
UINT16 |
RO |
0x0000 (0dec) |
|
Info data 2 |
Synchronous information (selection via subindex 8012:19) |
UINT16 |
RO |
0x0000 (0dec) |
|
Motor load |
Current motor load Unit: 0.01° |
INT16 |
RO |
0x0000 (0dec) |
|
Internal position |
UINT32 |
RO |
0x00000000 (0dec) |
||
External position |
Encoder position |
UINT32 |
RO |
0x00000000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
6020:0 |
POS Inputs Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x22 (34dec) |
Busy |
A current travel command is active |
BOOLEAN |
RO |
0x00 (0dec) |
|
In-Target |
Motor has arrived at target |
BOOLEAN |
RO |
0x00 (0dec) |
|
Warning |
A warning has occurred |
BOOLEAN |
RO |
0x00 (0dec) |
|
Error |
an error has occurred |
BOOLEAN |
RO |
0x00 (0dec) |
|
Calibrated |
Motor is calibrated |
BOOLEAN |
RO |
0x00 (0dec) |
|
Accelerate |
Motor is in the acceleration phase |
BOOLEAN |
RO |
0x00 (0dec) |
|
Decelerate |
Motor is in the deceleration phase |
BOOLEAN |
RO |
0x00 (0dec) |
|
Actual position |
Current target position of the travel command generator |
UINT32 |
RO |
0x00000000 (0dec) |
|
Actual velocity |
Current set velocity of the travel command generator |
INT16 |
RO |
0x0000 (0dec) |
|
Actual drive time |
Travel command time information (see subindex 8021:11) |
UINT32 |
RO |
0x00000000 (0dec) |
|
Actual position lag |
Lag of position |
UINT32 |
RO |
0x00000000 (0dec) |
Output data
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
7000:0 |
ENC Outputs Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x11 (17dec) |
Enable latch C |
Activate latching via the C-track. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Enable latch extern on positive edge |
Activate external latch with positive edge. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Set counter |
Set the counter value. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Enable latch extern on negative edge |
Activate external latch with negative edge. |
BOOLEAN |
RO |
0x00 (0dec) |
|
Set counter value |
This is the counter value to be set via "Set counter". |
UINT16 |
RO |
0x0000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
7000:0 |
ENC Outputs Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x11 (17dec) |
7000:01 |
Enable latch C |
Activate latching via the C-track. |
BOOLEAN |
RO |
0x00 (0dec) |
7000:02 |
Enable latch extern on positive edge |
Activate external latch with positive edge. |
BOOLEAN |
RO |
0x00 (0dec) |
7000:03 |
Set counter |
Set the counter value. |
BOOLEAN |
RO |
0x00 (0dec) |
7000:04 |
Enable latch extern on negative edge |
Activate external latch with negative edge. |
BOOLEAN |
RO |
0x00 (0dec) |
7000:11 |
Set counter value |
This is the counter value to be set via "Set counter". |
UINT32 |
RO |
0x00000000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
7010:0 |
STM Outputs Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x21 (33dec) |
Enable |
activates the output stage |
BOOLEAN |
RO |
0x00 (0dec) |
|
Reset |
all errors that may have occurred are reset by setting this bit (rising edge The transition of a digital signal from low to high. AKA: positive edge.) |
BOOLEAN |
RO |
0x00 (0dec) |
|
Reduce torque |
Reduced torque (coil current) is active (see subindex 8010:02) |
BOOLEAN |
RO |
0x00 (0dec) |
|
Digital output 1 |
Digital output 1 |
BOOLEAN |
RO |
0x00 (0dec) |
|
Position |
Set position specification Unit: Increments |
UINT32 |
RO |
0x00000000 (0dec) |
|
Velocity |
Set velocity specification Unit: +/- 32767 corresponds to +/- 100% |
INT16 |
RO |
0x0000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
7020:0 |
POS Outputs Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x24 (33dec) |
Execute |
Start travel command (rising edge), or prematurely abort travel command (falling edge) |
BOOLEAN |
RO |
0x00 (0dec) |
|
Emergency Stop |
Prematurely abort travel command with an emergency ramp The gradual acceleration and deceleration of a stepping motor. This is essential if performance beyond the start/stop range is required. The slope of the ramp is a function of screw pitch, load, drive voltage and design, and motor. (rising edge) |
BOOLEAN |
RO |
0x00 (0dec) |
|
Target position |
Specification of the target position |
UINT32 |
RO |
0x00000000 (0dec) |
|
Velocity |
Specification of the maximum set velocity |
INT16 |
RO |
0x0000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
Start type |
|
|
|||
0x0000 Idle: No travel command is being executed |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0001 Absolute: Absolute target position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x1001 Absolute (Change): Change during an active travel command |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0002 Relative: Target position relative to the current position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x1002 Relative (Change): Change during an active travel command |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0003 Endless plus: Endless driving in positive direction of rotation |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0004 Endless minus: Endless driving in negative direction of rotation |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0105 Modulo short: Shortest distance to the next modulo position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0115 Modulo short extended: Shortest distance to the next modulo position (without modulo window) |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0205 Modulo plus: Drive in positive direction of rotation to the next modulo position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0215 Modulo plus extended: Drive in positive direction of rotation to the next modulo position (without modulo window) |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0305 Modulo minus: Drive in negative direction of rotation to the next modulo position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0315 Modulo minus extended: Drive in negative direction of rotation to the next modulo position (without modulo window) |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0405 Modulo current: Drive in the last implemented direction of rotation to the next modulo position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0415 Modulo current extended: Drive in the last implemented direction of rotation to the next modulo position (without modulo window) |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0006 Additive: New target position relative/additive to the last target position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x1006 Additive (Change): Change during an active travel command |
UINT16 |
RO |
0x0000 (0dec) |
||
0x6000 Calibration, PLC cam: Calibration with cam |
UINT16 |
RO |
0x0000 (0dec) |
||
0x6100 Calibration, HW Hardware sync: Calibration with cam and C-track |
UINT16 |
RO |
0x0000 (0dec) |
||
0x6E00 Calibration, set manual: Set calibration manually |
UINT16 |
RO |
0x0000 (0dec) |
||
0x6E01 Calibration, set manual auto: Set automatic calibration, for "Enable = 1" |
UINT16 |
RO |
0x0000 (0dec) |
||
0x6F00 Calibration, clear manual: Clear calibration manually |
UINT16 |
RO |
0x0000 (0dec) |
||
Acceleration |
Acceleration specification |
UINT16 |
RO |
0x0000 (0dec) |
|
Deceleration |
Deceleration specification |
UINT16 |
RO |
0x0000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
7021:0 |
POS Outputs Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x24 (36dec) |
Enable auto start |
Enable auto start |
BOOLEAN |
RO |
0x00 (0dec) |
|
Target position |
Specification of the target position |
UINT32 |
RO |
0x00000000 (0dec) |
|
Velocity |
Specification of the maximum set velocity |
INT16 |
RO |
0x0000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
Start type |
|
|
|||
0x0000 Idle: No travel command is being executed |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0001 Absolute: Absolute target position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x1001 Absolute (Change): Change during an active travel command |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0002 Relative: Target position relative to the current position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x1002 Relative (Change): Change during an active travel command |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0003 Endless plus: Endless driving in positive direction of rotation |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0004 Endless minus: Endless driving in negative direction of rotation |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0105 Modulo short: Shortest distance to the next modulo position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0115 Modulo short extended: Shortest distance to the next modulo position (without modulo window) |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0205 Modulo plus: Drive in positive direction of rotation to the next modulo position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0215 Modulo plus extended: Drive in positive direction of rotation to the next modulo position (without modulo window) |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0305 Modulo minus: Drive in negative direction of rotation to the next modulo position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0315 Modulo minus extended: Drive in negative direction of rotation to the next modulo position (without modulo window) |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0405 Modulo current: Drive in the last implemented direction of rotation to the next modulo position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0415 Modulo current extended: Drive in the last implemented direction of rotation to the next modulo position (without modulo window) |
UINT16 |
RO |
0x0000 (0dec) |
||
0x0006 Additive: New target position relative/additive to the last target position |
UINT16 |
RO |
0x0000 (0dec) |
||
0x1006 Additive (Change): Change during an active travel command |
UINT16 |
RO |
0x0000 (0dec) |
||
0x6000 Calibration, PLC cam: Calibration with cam |
UINT16 |
RO |
0x0000 (0dec) |
||
0x6100 Calibration, HW sync: Calibration with cam and C-track |
UINT16 |
RO |
0x0000 (0dec) |
||
0x6E00 Calibration, set manual: Set calibration manually |
UINT16 |
RO |
0x0000 (0dec) |
||
0x6E01 Calibration, set manual auto: Set automatic calibration, for "Enable = 1" |
UINT16 |
RO |
0x0000 (0dec) |
||
0x6F00 Calibration, clear manual: Clear calibration manually |
UINT16 |
RO |
0x0000 (0dec) |
||
Acceleration |
Acceleration specification |
UINT16 |
RO |
0x0000 (0dec) |
|
Deceleration |
Deceleration specification |
UINT16 |
RO |
0x0000 (0dec) |
Information / Diagnostic Data (channel specific)
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
9010:0 |
STM Info data Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x13 (19dec) |
9010:01 |
Status word |
Status word (see index Index A010 STM Diag data Ch.1) |
UINT16 |
RO |
0x0000 (0dec) |
9010:08 |
Motor velocity |
Current motor velocity |
INT16 |
RO |
0x0000 (0dec) |
9010:09 |
Internal position |
Internal position (micro increments) |
UINT32 |
RO |
0x00000000 (0dec) |
9010:0B |
Motor load |
Current motor load Unit: 0.01° |
INT16 |
RO |
0x0000 (0dec) |
9010:0D |
Motor dc current |
Current motor current (DC vector) Unit: 1 mA |
INT16 |
RO |
0x0000 (0dec) |
9010:0E |
Tn (curr.) |
Internally calculated time constant of the current controller Unit: 0.01 ms |
UINT16 |
RO |
0x0000 (0dec) |
9010:13 |
External position |
External position (connected encoder) |
UINT32 |
RO |
0x00000000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
9020:0 |
POS Info data Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x04 (4dec) |
9020:01 |
Status word |
Status word |
UINT16 |
RO |
0x0000 (0dec) |
9020:03 |
State (drive controller) |
permitted values: |
UINT16 |
RO |
0x0000 (0dec) |
0: Init |
|||||
1: Idle |
|||||
272: Go cam |
|||||
273: On cam |
|||||
16: Start |
|||||
17: Acceleration |
|||||
18: Constant |
|||||
19: Deceleration |
|||||
288: Go sync impulse |
|||||
289: Leave cam |
|||||
4096: Pre target |
|||||
4097: In target |
|||||
32: Emergency Stop |
|||||
33: Normal stop |
|||||
304: Calibration stop |
|||||
8192: Drive end |
|||||
8193: Wait for init |
|||||
320: Is calibrated |
|||||
321: Not calibrated |
|||||
16384: Drive warning |
|||||
32768: Error |
|||||
65535: Undefined |
|||||
256: Calibration start |
|||||
9020:04 |
Actual position lag |
Current step error |
INT32 |
RO |
0x00000000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
A010:0 |
STM Diag data Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x11 (17dec) |
A010:01 |
Saturated |
Driver stage operates with maximum duty cycle |
BOOLEAN |
RO |
0x00 (0dec) |
A010:02 |
Over temperature |
Internal terminal temperature is greater than 80 °C |
BOOLEAN |
RO |
0x00 (0dec) |
A010:03 |
Torque overload |
Duty cycle output at 100% |
BOOLEAN |
RO |
0x00 (0dec) |
A010:04 |
Under voltage |
Supply voltage less than 7 V |
BOOLEAN |
RO |
0x00 (0dec) |
A010:05 |
Over voltage |
Supply voltage 10 % higher than the nominal voltage (see 8010:03) |
BOOLEAN |
RO |
0x00 (0dec) |
A010:06 |
Short circuit |
Short circuit of motor coil |
BOOLEAN |
RO |
0x00 (0dec) |
A010:08 |
No control power |
No power supply to driver stage |
BOOLEAN |
RO |
0x00 (0dec) |
A010:09 |
Misc error |
|
BOOLEAN |
RO |
0x00 (0dec) |
A010:0A |
Configuration |
CoE change has not yet been adopted into the current configuration |
BOOLEAN |
RO |
0x00 (0dec) |
A010:0B |
Motor stall |
A loss of step has occurred |
BOOLEAN |
RO |
0x00 (0dec) |
A010:11 |
Actual operation mode |
permitted values: |
BIT4 |
RO |
0x00 (0dec) |
0: Automatic |
|||||
1: Velocity direct |
|||||
2: Velocity controller |
|||||
3: Position controller |
|||||
4: Ext. Velocity mode |
|||||
5: Ext. Position mode |
|||||
6: Velocity sensorless |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
A020:0 |
POS Diag data Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x06 (6dec) |
A020:01 |
Command rejected |
Travel command was rejected |
BOOLEAN |
RO |
0x00 (0dec) |
A020:02 |
Command aborted |
Travel command was aborted |
BOOLEAN |
RO |
0x00 (0dec) |
A020:03 |
Target overrun |
Target position was overrun in the opposite direction |
BOOLEAN |
RO |
0x00 (0dec) |
A020:04 |
Target timeout |
The target window was not reached within the in-target timeout |
BOOLEAN |
RO |
0x00 (0dec) |
A020:05 |
Position lag |
The maximum following error was exceeded |
BOOLEAN |
RO |
0x00 (0dec) |
A020:06 |
Emergency Stop |
An emergency stop was triggered (automatic or manual) |
BOOLEAN |
RO |
0x00 (0dec) |
Manufacturer Configuration Data (device-specific)
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
F80F:0 |
STM Vendor data |
Maximum subindex |
UINT8 |
RO |
0x05 (5dec) |
F80F:04 |
Warning temperature |
Temperature warning threshold Unit: 1 °C |
INT8 |
RW |
0x50 (80dec) |
Switch off temperature |
Switch-off temperature Unit: 1 °C |
INT8 |
RW |
0x64 (100dec) |
Information / diagnostic data (device-specific)
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
F900:0 |
STM Info data |
Maximum subindex |
UINT8 |
RO |
0x06 (6dec) |
F900:01 |
Software version (driver) |
Software version of the output driver |
STRING |
RO |
|
F900:02 |
Internal temperature |
Internal terminal temperature Unit: 1 °C |
INT8 |
RO |
0x00 (0dec) |
F900:04 |
Control voltage |
Control voltage Unit: 1 mV, 10 mV with field-oriented control |
UINT16 |
RO |
0x0000 (0dec) |
F900:05 |
Motor supply voltage |
Motor supply voltage Unit: 1 mV, 10 mV with field-oriented control |
UINT16 |
RO |
0x0000 (0dec) |
F900:06 |
Cycle time |
UINT16 |
RO |
0x0000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
F010:0 |
Module list |
Maximum subindex |
UINT8 |
RW |
0x03 (3dec) |
F010:01 |
SubIndex 001 |
Encoder profile number |
UINT32 |
RW |
0x000001FF (511dec) |
F010:02 |
SubIndex 002 |
Stepper motor profile number |
UINT32 |
RW |
0x000002BF (703dec) |
F010:03 |
SubIndex 003 |
Positioning interface profile number |
UINT32 |
RW |
0x000002C0 (704dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
F081:0 |
Download revision |
Maximum subindex |
UINT8 |
RO |
0x01 (1dec) |
F081:01 |
Revision number |
Revision number |
UINT32 |
RW |
0x00000000 (0dec) |
Index |
Name |
Meaning |
Data type |
Flags |
Default value |
---|---|---|---|---|---|
FB40:0 |
Memory interface |
Maximum subindex |
UINT8 |
RO |
0x03 (3dec) |
FB40:01 |
Address |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
FB40:02 |
Length |
reserved |
UINT16 |
RW |
0x0000 (0dec) |
FB40:03 |
Data |
reserved |
OCTET-STRING[8] |
RW |
{0} |