Drives

This section details the following drives:

AKD part number Description
AKD-B00106 120/240 VAC 1.5A Drive
AKD-B00306 120/240 VAC 3A Drive
AKD-B00606 120/240 VAC 6A Drive
AKD-B01206 120/240 VAC 12A Drive
AKD-B02406 120/240 VAC 24A Drive
AKD-B04806 120/240 VAC 48A Drive
AKD-B00107 240/480 VAC 1.5A Drive
AKD-B00307 240/480 VAC 3A Drive
AKD-B00607 240/480 VAC 6A Drive
AKD-B01207 240/480 VAC 12A Drive
AKD-B02407 240/480 VAC 24A Drive
AKD-N00307 3A Distributed Servo Drive
AKD-N00607 6A Distributed Servo Drive

Table 8-7: List of AKD Drives

Related Documents

For further information on drives, refer to the following manuals:

Drives Guide Description
AKD PDMM User Manual Describes software installation, setup, and operation for the AKD PDMM drive. Includes basic topics and examples to help guide you in setting up and using the various features in the drive.
AKD PDMM Fault Card Describes AKD PDMM (including AKD) faults, warnings, error messages, and alarms. Provides cause and remedy instructions to help determine the specifics of the failure and to correct the underlying problem.
AKD Installation Manual Installation manual for AKD and AKD PDMM drives. Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.
AKD2G Installation Manual Describes the AKD2G series of digital drives and includes mechanical, electrical, software and functional safety options.
AKD, AKD2G, S700 (in NA) Accessories Manual This manual describes the accessories for Kollmorgen digital drive systems and servo driveClosed A servo drive is a special electric amplifier used to power electric servo motors. It monitors feedback signals from the motor and continually adjusts for deviation from expected behavior motors.
AKD EtherCAT Manual Describes the installation, setup, range of functions, and software protocol for the EtherCATClosed ***EtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs AKD product series,
AKD2G EtherCAT Manual AKD2G EtherCAT and CANopen Communications Manual describes the installation, setup, range of functions, and software protocol for the AKD2G product series.
S300 Reference Documentation Kollmorgen website that gives access to all S300Closed "Servostar 300 drive" See Servo Drive in Glossary manuals.
S700 Reference Documentation Kollmorgen website that gives access to all S700Closed "Servostar 700 drive" See Servo Drive in Glossary manuals.

Table 8-8: List of Drive Manuals


  • The AKD manuals are located under:
    C:\Program Files\Kollmorgen\AKD WorkBench 1.0.x.y\WebHelp
    (x.y must be replaced with the version number)
    (this location differs if you chose another location when installing AKD).


  • Refer to our Web site for up-to-date information and material that are available in the Automation Component Solutions section.
    Note that you first need to log in before accessing KAS Literature.

Concept Link IconSee Also