4603h EEO3.*
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 4603h | 0 | Unsigned8 | - | - | Read only | No | All |
| EEO3.DIR | 4603h | 1 | Unsigned8 | - | - | Read/Write | No | All |
| EEO3.LINES | 4603h | 2 | Unsigned32 | - | - | Read/Write | No | All |
| EEO3.MODE | 4603h | 3 | Unsigned8 | - | - | Read/Write | No | All |
| EEO3.PULSEWIDTH | 4603h | 4 | Unsigned32 | 1000:1 | - | Read/Write | No | All |
| EEO3.SOURCE | 4603h | 5 | Unsigned8 | - | - | Read/Write | No | All |
| EEO3.ZMODE | 4603h | 6 | Unsigned8 | - | - | Read/Write | No | All |
| EEO3.ZOFFSET | 4603h | 7 | Unsigned32 | - | - | Read/Write | No | All |
| EEO3.PIN | 4603h | 8 | Unsigned32 | - | - | Read/Write | No | All |
| EEO3.POUT | 4603h | 9 | Unsigned32 | - | - | Read/Write | No | All |
| EEO3.STATUS | 4603h | 10 | Unsigned8 | - | - | Read only | No | All |
| EEO3.FAULTAXIS | 4603h | 11 | Unsigned8 | - | - | Read/Write | No | All |





