5018h, 5118h AXIS#.SENSORLESS.*
Axis 1
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 5018h | 0 | Unsigned8 | - | - | Read only | No | All |
| AXIS1.SENSORLESS.BWU | 5018h | 1 | Signed32 | 1000:1 | - | Read/Write | No | All |
| AXIS1.SENSORLESS.ENPHASELEAD | 5018h | 2 | Unsigned8 | - | - | Read/Write | No | All |
| AXIS1.SENSORLESS.FAULTANGLE | 5018h | 3 | Signed32 | 1000:1 | - | Read/Write | No | All |
| AXIS1.SENSORLESS.FAULTTIME | 5018h | 4 | Signed32 | 1000:1 | - | Read/Write | No | All |
| AXIS1.SENSORLESS.ISTART | 5018h | 5 | Signed32 | 1000:1 | - | Read/Write | No | All |
| AXIS1.SENSORLESS.RPMSTART | 5018h | 6 | Signed32 | 1000:1 | - | Read/Write | No | All |
| AXIS1.SENSORLESS.BW | 5018h | 7 | Signed32 | 1000:1 | - | Read only | No | All |
Axis 2
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 5118h | 0 | Unsigned8 | - | - | Read only | No | All |
| AXIS2.SENSORLESS.BWU | 5118h | 1 | Signed32 | 1000:1 | - | Read/Write | No | All |
| AXIS2.SENSORLESS.ENPHASELEAD | 5118h | 2 | Unsigned8 | - | - | Read/Write | No | All |
| AXIS2.SENSORLESS.FAULTANGLE | 5118h | 3 | Signed32 | 1000:1 | - | Read/Write | No | All |
| AXIS2.SENSORLESS.FAULTTIME | 5118h | 4 | Signed32 | 1000:1 | - | Read/Write | No | All |
| AXIS2.SENSORLESS.ISTART | 5118h | 5 | Signed32 | 1000:1 | - | Read/Write | No | All |
| AXIS2.SENSORLESS.RPMSTART | 5118h | 6 | Signed32 | 1000:1 | - | Read/Write | No | All |
| AXIS2.SENSORLESS.BW | 5118h | 7 | Signed32 | 1000:1 | - | Read only | No | All |






