AOUT#.OFFSET

Description

This parameter sets the analog output offset.

Examples

Code

--> AOUT2.VALUEU 5
--> AOUT2.VALUE
5.000 V
--> AOUT2.OFFSET -1
--> AOUT2.VALUE
4.000 V
--> AOUT2.VALUEU
5.000 V

Context

For more information see Analog Output.

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type Read/Write
Units V
Range -10V to +10V
Default Value 0 V
Data Type Float
See Also  
Stored in Non-Volatile Memory Yes

Variants Supported

All variants are supported.

Industrial Ethernet Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AOUT1.OFFSET

3800h

05h

Signed16

-

1000:1

Read/Write

No

AOUT2.OFFSET

3801h

05h

Signed16

-

1000:1

Read/Write

No

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

24200

1

24200 (0x5e88)

AOUT1.OFFSET

Signed16

Read/Write

Yes

24201

1

24201 (0x5e89)

AOUT2.OFFSET

Signed16

Read/Write

Yes

PROFINET

Parameter

PNU

Data Type

Access

Units

AOUT1.OFFSET

24200

Float

Read/Write

-

AOUT2.OFFSET

24201

Float

Read/Write

-