Storage

Store the AKD2G in accordance with EN 61800-2 as follows:

  • Store only in the manufacturer’s original recyclable packaging.
  • Store at or below a maximum stacking height of 8 cartons.
  • Store only within the specified temperature ranges:
    • -25 °C to +55 °C, max. rate of change 20 K/hour, class 1K4.
  • Store only within the specified humidity:
    • 5 to 95% relative humidity, no condensation, class 1K3.
  • Store in accordance with the following duration requirements:
    • Less than 1 year: without restriction.
    • More than 1 year: capacitors must be re-formed before setting up and operating the servo drive.
    • Re-forming procedures are described in the Kollmorgen Support Network (Forming).