Enclosure, wiring
Enclosure
Since the servo drive meets IP20, you must select an enclosure that permits safe operation of the servo drive. The enclosure must at least meet IP54 .
|
Transport in accordance with IEC 61800-2 |
|
|---|---|
|
|
Transport only in the manufacturer’s original recyclable packaging. |
|
Temperature |
-25 °C to +70 °C, maximum rate of change 20 K/hour, class 2K3. |
|
Relative Humidity |
max. 95% at +40 °C, no condensation, class 2K3. |
|
Shock |
NOTICE: Avoid shocks while transporting. Drive modules are tested for environmental class 2M1 of IEC 60721-3-2. |
|
Storage in accordance with IEC 61800-2 |
|
|---|---|
|
Temperature |
-25 °C to +55 °C, max. rate of change 20 K/hour, class 1K4. |
|
Relative Humidity |
5 to 95% relative humidity, no condensation, class 1K3. |
|
Operation in accordance with IEC 61800-2 |
|
|---|---|
|
Environmental Class |
Environmental class 3K3 |
|
Temperature |
Internal regen resistor used:
Internal regen resistor not used:
|
|
Relative Humidity |
5 to 85%, no condensation, IEC 61800-2 class 3K3 |
|
Site Altitude |
|
|
Drive EMC Immunity |
|
|
Drive Pollution Level |
|
|
Drive Vibration Class |
Class 3M1 according to IEC 61800-2. |
|
Drive Shock Class |
Class L according to IEC 61800-2. |
|
Drive Protection Class |
IP20 according to IEC 60529. |
|
Enclosure |
Minimum cabinet size (WxHxD): 406 x 406 x 254 mm |
|
Enclosure Protection |
At least IP54 according to IEC 60529. |
Wiring
Wiring inside the specified enclosure (IP54) must meet the requirements of the standard IEC 60204-1 and ISO 13849-2 (Table D.4). Use copper wires, 0.5mm² (20 awg), wire ferrules. Maximum distance for unshielded I/O lines is 3m inside the cabinet. If the I/O cable leaves the cabinet, it must be EMC shielded.
Wiring outside the specified enclosure must be laid durably protected from outside damage (for example, by laying the cable in a duct, placed in different sheathed cables, or protected individually by grounding connection).
|
|
When wiring the digital inputs and outputs, avoid short circuits between the inputs, outputs, or to supply lines. |





