Safety Manual for FS1
Revision History for Safety Manual
|
Revision |
Remarks |
|---|---|
|
S101, 12/2019 |
Functional Safety Option 1 |
|
S102, 04/2020 |
Default setting: STO active, max. length of unshielded digital I/O lines (3 m), trouble shooting updated, description F9004/9005 updated, SFF = 75%, STO certified |
|
S103, 05/2021 |
Display screens updated, "Valid for..." info moved from 10.3 to chapter 10 and extended, F9000 cause text updated, AXIS#.SAFE.STO.REPORTFAULT updated |
|
S104, 07/2022 |
STO fault reaction table improved, PFH value changed in chapter "Safety Properties Overview" |
|
Revision |
Remarks |
|---|---|
|
S201, 05/2021 |
Functional Safety Option 2 |
|
S202, 07/2022 |
some limitations solved with new SMM FW 1.12, new SDB timing and state machine diagram, new chapter "Update the SMM firmware", chapter commissioning: layout modified, chapter safety properties overview: ISO->IEC, dual channel graphic changed, chapter save digital inputs revised, chapter "factory default settings" -> "factory defaults without FSoE", changes in chapter motor brake requirements and motor feedback requirements, all safety function chapters revised, settings chapter revised, validation and operation chapters revised, chapter safety faults/safety warnings revised |
|
S203, 03/2023 |
Hardware Revision table edited, note added under SS1-t and SS1-r timing diagram, limitation table edited, SDB timing diagram changed, add FW 02-10-00-103 |
|
S204, 03/2024 |
Updated Safety Manual version compatibility table. |
|
S205, 10/2024 (INTERNAL) |
Chapter "versions" removed from SAFEPARAM.ENCODERHDSLTYPE1 parameter, SMM2 content added: default values for parameters changed, parameter range changed, paragraph removed ("AXIS#.SAFEPARAM.SBT.MAXMOTIONBRAKE#"), encoder source removed, t_SDB removd and frozen to 6ms, AXIS#.SAFEPARAM.SDB.DELAYBEFOREDIAGNOSE removed, SAFEPARAM.ENCODERENDATTYPE removed, SAFEPARAM.ENCODERHDSLTYPE1 updated, SAFEPARAM.HDSLCHAN1SINGLETURNRES1 new, SAFEPARAM.ENCODERHDSLTYPE2 updated, SAFEPARAM.HDSLCHAN1SINGLETURNRES2 new, SAFE.ERROR updated, table "Safety Function Response Time Calculation" updated, description for SS2 added, descriptions in Operation States table changed, SDB timing diagram changed |
|
S206, 02/2025 |
Chapter "versions" removed from SAFEPARAM.ENCODERHDSLTYPE1 parameter, SMM2 content added: default values for parameters changed, parameter range changed, paragraph removed ("AXIS#.SAFEPARAM.SBT.MAXMOTIONBRAKE#"), encoder source removed, t_SDB removd and frozen to 6ms, AXIS#.SAFEPARAM.SDB.DELAYBEFOREDIAGNOSE removed, SAFEPARAM.ENCODERENDATTYPE removed, SAFEPARAM.ENCODERHDSLTYPE1 updated, SAFEPARAM.HDSLCHAN1SINGLETURNRES1 new, SAFEPARAM.ENCODERHDSLTYPE2 updated, SAFEPARAM.HDSLCHAN1SINGLETURNRES2 new, SAFE.ERROR updated, table "Safety Function Response Time Calculation" updated, description for SS2 added, descriptions in Operation States table changed, SDB timing diagram changed |
|
Revision |
Remarks |
|---|---|
|
S301, 05/2021 |
Functional Safety Option 3 |
|
S302, 07/2022 (withdrawal) |
some limitations solved with new SMM FW 1.12, diagrams edited for SS2, SS1-r, SLS and SSR, new SDB timing and state machine diagram, new chapter "Update the SMM firmware", commissioning chapter: no mapping for switching state (bulletpoint removed), chapter recommissioning: layout modified, chapter safety properties overview: ISO->IEC, table "activation by FSoE" modified, table "dual channel activation" and "single channel activation" modified, dual channel graphic changed, t3 added to "encoder position change" table, chapter save digital inputs revised, changes in chapter motor brake requirements and motor feedback requirements, all safety function chapters revised, settings chapter revised, validation and operation chapters revised, chapter safety faults/safety warnings revised |
|
S303, 03/2023 |
Hardware Revision table edited, note added under SS1-t and SS1-r timing diagram, limitation table edited, SDB timing diagram changed, add FW 02-10-00-103 |
|
S304, 03/2024 |
Added a note at the end of 10.4.1.4 Safety Function Response Time Calculation regarding a possible safe encoder internal fault, updated Safety Manual version compatibility table. |
|
S305,10/2024 (INTERNAL) |
Chapter "versions" removed from SAFEPARAM.ENCODERHDSLTYPE1 parameter, SMM2 content added: default values for parameters changed, parameter range changed, paragraph removed ("AXIS#.SAFEPARAM.SBT.MAXMOTIONBRAKE#"), encoder source removed, t_SDB removd and frozen to 6ms, AXIS#.SAFEPARAM.SDB.DELAYBEFOREDIAGNOSE removed, SAFEPARAM.ENCODERENDATTYPE removed, SAFEPARAM.ENCODERHDSLTYPE1 updated, SAFEPARAM.HDSLCHAN1SINGLETURNRES1 new, SAFEPARAM.ENCODERHDSLTYPE2 updated, SAFEPARAM.HDSLCHAN1SINGLETURNRES2 new, SAFE.ERROR updated, table "Safety Function Response Time Calculation" updated, description for SS2 added, descriptions in Operation States table changed, SAR timing diagram corrected, SOS state diagram changed |
|
S306,02/2025 |
Chapter "versions" removed from SAFEPARAM.ENCODERHDSLTYPE1 parameter, SMM2 content added: default values for parameters changed, parameter range changed, paragraph removed ("AXIS#.SAFEPARAM.SBT.MAXMOTIONBRAKE#"), encoder source removed, t_SDB removd and frozen to 6ms, AXIS#.SAFEPARAM.SDB.DELAYBEFOREDIAGNOSE removed, SAFEPARAM.ENCODERENDATTYPE removed, SAFEPARAM.ENCODERHDSLTYPE1 updated, SAFEPARAM.HDSLCHAN1SINGLETURNRES1 new, SAFEPARAM.ENCODERHDSLTYPE2 updated, SAFEPARAM.HDSLCHAN1SINGLETURNRES2 new, SAFE.ERROR updated, table "Safety Function Response Time Calculation" updated, description for SS2 added, descriptions in Operation States table changed, SAR timing diagram corrected, SOS state diagram changed |
|
S307, 12/2025 |
edits for SMM R_03-00-003: new keywords added, keywords updated, HIPERFACE DSL chapter updated, new EnDat 2.2 chapter added, linear encoder example added, new chapter "User Units Limitations", failures added to SAFE.ERROR chapter |
The Safety Manual is valid for:
AKD2G with Functional Safety Option 1 (FS1):
AKD2G - xxx - xxxxx - x1xx - xxxx
Safety Functions: STO; SIL2 PLd, activation by digital I/O
AKD2G with Functional Safety Option 2 (FS2):
AKD2G - xxx - xxxxx - x2xx - xxxx
Integrated SafeMotion Monitor (SMM), activation by digital I/O or FSoE
Safety Functions: STO, SS1-t, SBC, SBT, SDB; SIL3 PLe
AKD2G with Functional Safety Option 3 (FS3):
AKD2G - xxx - xxxxx - x3xx - xxxx
Integrated SafeMotion Monitor (SMM), activation by digital I/O or FSoE
Extended Safety Functions: STO, SS1-t, SS1-r, SS2, SOS, SLS, SSM, SSR, SDI, SLA, SAR, SLI, SLP, SCA, SBC, SDB, SBT; SIL3 PLe
|
Hardware Revision |
Drive Firmware |
WorkBench |
SMM Firmware |
Comment |
|---|---|---|---|---|
|
A |
02-10-00-104 |
2.13.0.9674 |
SMM 1.04 |
|
|
A |
02-12-00-105 |
2.15.0.10823 |
SMM R_02-07-000 |
|
|
A |
02-14-02-104 |
2.18.0.11860 |
SMM R_03-00-003 |
Note:Previously listed combinations remain valid.
Refer to the list of limited safety features (➜ # 1, Limitations for SMM 1.04)(➜ # 1, Limitations for SMM R_02-07-000) (➜ # 1, Limitations for SMM R_03-00-003)