VL.KI and PL.KP together
| Parameter | Description | Drive Keyword |
|---|---|---|
|
PL.KP |
Position Loop Proportional Gain |
|
|
VL.KI |
Velocity Loop Integral Gain |
|
|
VL.KP |
Velocity Loop Proportional Gain |
When viewing the frequency response of tuning parameters together, analysis is very simple – just add them all together!
Drawing from the two previous examples (VL.KI - Velocity Loop Integral Gain and VL.KP - Velocity Loop Proportional Gain6 ), use:
-
VL.KP of 0.100 that yielded a system gain of -20 dB
-
VL.KI of 10.000 that yielded system gain of +3 dB at 10 Hz phase decrease of -45 degrees at 10 Hz
-
PL.KP of 62.28 that yielded a system gain of +3 dB at 10 Hz phase decrease of -45 degrees at 10 Hz
Added together, a system gain of -20 dB at high frequencies is achieved, with low frequencies increasing in gain with +6 dB at 10 hz, and a phase of -90 degrees at 10 Hz