Remote Input/Output Terminals

KAS remote I/Os provide a complete spectrum of bus couplers, digital and analog inputs, digital and analog outputs, stepper, counter, and thermocouple modules.

Related Documents

This table is a list of each I/O component available.

I/O Terminal Part Number

I/O Terminal Description

AKT2G-AC-FAN-001

Fan cartridge for EtherCAT and Bus Terminals.

AKT2G-AN-240-000

  • 2-channel input terminal PT100 (RTD) for resistance sensors.
  • 16-bit, 2-, 3-wire system.

AKT2G-AN-400-000

  • 4-channel thermocouple input terminal.
  • Preset to type K, with wire breakage detection.
  • 16-bit

AKT2G-AN-430-000

  • 4-channel analog input.
  • Parameter capable
  • -10/0 to 10V
  • -20/0/+4 to +20mA
  • 16-bit

AKT2G-AT-410-000

  • 4-channel analog output terminal.
  • 0 to 10V
  • 1-wire system
  • 12-bit

AKT2G-AT-425-000

  • 4-channel analog output terminal.
  • -10V to +10V
  • 4 x 2-wire system
  • 12-bit

AKT2G-BRC-000-000

Brake Chopper Terminal

AKT2G-DN-002-000

  • Up/down counter 24 VDC
  • 100 kHz
  • 32-bit counter depth

AKT2G-DN-008-000

  • 8-channel digital input terminal 24 VDC.
  • Filter 3.0ms
  • 1-wire system

AKT2G-DNH-008-000

  • 8-channel digital input terminal 24 VDC.
  • Filter 10µs
  • 1-wire system

AKT2G-DT-008-000

  • 8-channel digital output terminal 24 VDC
  • 0.5 A
  • 1-wire system

AKT2G-ECT-000-000

EtherCAT Coupler for E-bus terminals

AKT2G-EM-000-000

  • Bus end cover for E-bus terminals
  • Cover for power and E-bus contacts, gray

AKT2G-ENC-180-000

  • 1-channel incremental encoder interface
  • 32-bit

AKT2G-ENC-190-000

  • Incremental encoder interface with differential input
  • 16-bit / 32-bit

AKT2G-PSF-024-000

  • Power supply terminal with fuse
  • 24 VDC

AKT2G-SDI-004-000

  • 4-channel digital input terminal 24 VDC.
  • Safety

AKT2G-SDO-004-000

  • 4-channel digital input terminal 24 VDC.
  • Safety
  • 0.5 A

AKT2G-SM-L15-000

  • Stepper motor terminal
  • 24 VDC
  • 1.5 A
  • Vector control

AKT2G-SM-L50-000

  • Stepper motor terminal
  • 50 VDC
  • 5A
  • Vector control

 


    • 24-volt power is NOT passed through AKT-AN-200-000 and AKT-AN-400-000 thermocouple modules.
    • These are the solutions to get 24 VDC power to devices that need it (e.g., an AKT_AT-410-000 Output module):
      • Place the module requiring 24 VDC before the thermocouple module.
      • Add a power feed module (AKT-PS-024-000 or AKT-PSF-024-000) after the thermocouple module.

I/O Terminal Part Number

Description

Replaced By

AKT-AN-200-000

2-channel thermocouple input module

AKT2G-AN-240-000

AKT-AN-400-000

4-channel thermocouple input module

AKT2G-AN-400-000

AKT-AN-410-000

  • 4-channel analog input module
  • 0 to 10 VDC

AKT2G-AN-430-000

AKT-AN-420-000

  • 4-channel analog input module
  • 0 to 20 mA

AKT2G-AN-430-000

AKT-AN-810-000

  • 8-channel analog input module
  • 0 to 10 VDC

AKT2G-AN-430-000

AKT-AN-820-000

  • 8-channel analog input module
  • 0 to 20 mA

AKT2G-AN-430-000

AKT-AT-220-000

  • 2-channel analog output module
  • 0 to 20 mA

N/A

AKT-AT-410-000

  • 4-channel analog output module
  • 0 to 10 VDC

N/A

AKT-AT-420-000

  • 4-channel analog output module
  • 0 to 20 mA

N/A

AKT-AT-810-000

  • 8-channel analog output module
  • 0 to 10 VDC

AKT2G-AT-410-000

AKT-AT-820-000

  • 8-channel analog output module
  • 0 to 20 mA

N/A

AKT-DN-004-000

  • 4-channel digital input module
  • 24 VDC
  • 3.0ms

AKT2G-DN-008-000

AKT-DN-008-000

  • 8-channel digital input module
  • 24 VDC
  • 3.0ms

AKT2G-DN-008-000

AKT-DNH-004-000

  • 4-channel digital input module
  • 24 VDC
  • 0.2ms

AKT2G-DNH-008-000

AKT-DNH-008-000

  • 8-channel digital input module
  • 24 VDC
  • 0.2ms

AKT2G-DNH-008-000

AKT-DT-004-000

  • 4-channel digital output module
  • 24 VDC
  • 0.5 A

AKT2G-DT-008-000

AKT-DT-008-000

  • 8-channel digital output module
  • 24 VDC
  • 0.5 A

AKT2G-DT-008-000

AKT-DT-2RT-000

  • 2-channel Relay Output Module
  • 230VAC
  • 2.0A Rel.2NO Pot.-Free

N/A

AKT-ECT-000-000

EtherCAT Bus Coupler

AKT2G-ECT-000-000

AKT-EM-000-000

Standard-Bus End Terminal

AKT2G-EM-000-000

AKT-IM-000-000

Isolation / Separation Terminal

N/A

AKT-PS-024-000

Power Supply, 24 VDC

AKT2G-PSF-024-000

AKT-PSF-024-000

Fused Power Supply with diagnostics, 24 VDC

AKT2G-PSF-024-000

AKT-SM-L15-000

  • Stepper motor terminal
  • 24 VDC
  • 1.5 A

AKT2G-SM-L15-000

AKT-SM-L50-000

  • Stepper motor terminal
  • 50 VDC
  • 5A

AKT2G-SM-L50-000