Web Diagnostic Panels
This
- Create Control Panel Views
- Create and Configure an Application for a KAS project.
- Access Web Diagnostic Panels in a Browser.
Overview
The Web Diagnostic Panels is used to interact with and manage control panels designed in the KAS-IDE through a browser-based interface.
This feature provides a convenient way to visualize and operate control logic without requiring native applications or additional software installations.
-
-
This feature is specific for PCMM2G only.
Key Features
- Browser-Based Access: Control panels can be accessed via standard desktop web browsers.
- Real-Time Interaction: Users can monitor, and control system parameters live.
- Custom Panel Layouts: Panels designed in the IDE retain their layout and styling when rendered in the browser.
- No Installation Required: Runs directly in supported browsers without additional plugins.
Prerequisites
- The KAS-IDE must be installed on the computer.
- A project must be configured with the Generate Web-based Control Panels check box selected.
- The target controller must support web content generation (e.g., PCMM2G).
Overall Procedures
These are the overall steps to configure an application and access the web-based diagnostic panels: