FAULT176.ACTION, FAULT178.ACTION
Description
These parameters set the action performed when F176 or F178 occurs.
| Value | Action |
|---|---|
| 0 | Generate Fault |
| 1 | Ignore |
| 4 | Generate warning |
General Information
|
Type |
R/W Parameter |
|
Units |
N/A |
|
Range |
0, 1, 4 |
|
Default Value |
0 |
|
Data Type |
Integer |
|
Start Version |
M_01-013-00-000 |
Variants Supported
| Variant | Supported |
|---|---|
| AKD Base | No |
| AKD with Position Indexer | Yes |
| AKD EtherCAT | Yes |
| AKD CANopen | Yes |
| AKD BASIC | No |
| AKD SynqNet | No |
| AKD EtherNet/IP | Yes |
| AKD PROFINET | Yes |
| AKD Sercos® III | Yes |
| AKD-N | Yes |
| AKD-C | No |
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.




