FB1.DIR
Description
FB1.DIR will change the sign and with it the direction of feedback channel 1.
General Information
| Type | NV-Parameter |
| Description | None |
| Units | 0 to 1 |
| Range | 0 |
| Default Value | U8 |
| Data Type | N/A |
| Start Version | M_01-18-07-000 |
Variants Supported
| Variant | Supported |
|---|---|
| AKD Base | Yes |
| AKD with Position Indexer | Yes |
| AKD EtherCAT | Yes |
| AKD CANopen | Yes |
| AKD BASIC | Yes |
| AKD SynqNet | Yes* |
| AKDEtherNet/IP | Yes |
| AKD Profinet | Yes |
| AKD sercos® III | Yes |
| AKD-N | No |
| AKD-C | No |
*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.






