FB1.ENDATDIAGSELECTED
Description
Each bit represents one diagnostic message, e.g. to enable the first and fifth diagnostic message, set the value to 0x11. Only the selected diagnostic messages will be received and sent to the drive via Endat 2.2.
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.
General Information
|
Type |
Read/Write |
| Description | Selects the enabled diagnostic messages |
|
Units |
N/A |
|
Range |
N/A |
|
Default Value |
0 |
|
Data Type |
U16 |
|
Start Version |
M_01-18-01-000 |
Variants Supported
| Variant | Supported |
|---|---|
| AKD Base | Yes |
| AKD with Position Indexer | Yes |
| AKD EtherCAT | Yes |
| AKD CANopen | Yes |
| AKD BASIC | Yes |
| AKD SynqNet | No |
| AKD EtherNet/IP | Yes |
| AKD Profinet | Yes |
| AKD sercos® III | Yes |
| AKD-N | Yes |
| AKD-C | No |






