FB3.ENDATDIAGEN
Description
FB3.ENDATDIAGEN enables/disables the receiving of diagnostic messages for Endat 2.2 feedback.
When the diagnostic output is enabled, the receiving of battery status information and the receiving of temperature information over Endat 2.2 is stopped.
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.
General Information
|
Type |
R/W |
| Description | Enable/disable receiving of diagostic messages |
|
Units |
N/A |
|
Range |
0 to 1 |
|
Default Value |
0 |
|
Data Type |
U16 |
|
Start Version |
M_01-18-01-000 |
Variants Supported
| Variant | Supported |
|---|---|
| AKD Base | Yes |
| AKD with Position Indexer | Yes |
| AKD EtherCAT | Yes |
| AKD CANopen | Yes |
| AKD BASIC | Yes |
| AKD SynqNet | No |
| AKD EtherNet/IP | Yes |
| AKD Profinet | Yes |
| AKD sercos® III | Yes |
| AKD-N | Yes |
| AKD-C | No |






