FB3.ENDATDIAGSUPPORTED
Description
FB3.ENDATDIAGSUPPORTED returns the supported diagnostic messages.
The supported messages are bitwise decoded.
For example, the first bit means the first diagnostic message is supported, the second bit means the second diagnostic message is supported, etc.
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.
General Information
|
Type |
R/O |
| Description | Return information about supported diagnostic messages. |
|
Units |
N/A |
|
Range |
N/A |
|
Default Value |
N/A |
|
Data Type |
U16 |
|
Start Version |
M_01-18-01-000 |
Variants Supported
| Variant | Supported |
|---|---|
| AKD Base | Yes |
| AKD with Position Indexer | Yes |
| AKD EtherCAT | Yes |
| AKD CANopen | Yes |
| AKD BASIC | Yes |
| AKD SynqNet | No |
| AKD EtherNet/IP | Yes |
| AKD Profinet | Yes |
| AKD sercos® III | Yes |
| AKD-N | Yes |
| AKD-C | No |






