3015h Connector settings
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
---|---|---|---|---|---|---|---|---|
Highest sub-index supported | 3015h | 0 | Unsigned8 | - | - | Read only | No | All |
X22.MODE | 3015h | 1 | Unsigned8 | - | - | Read/Write | No | All |
X23.MODE | 3015h | 2 | Unsigned8 | - | - | Read/Write | No | All |
X1.MODE | 3015h | 3 | Unsigned8 | - | - | Read/Write | No | All |
X2.MODE | 3015h | 4 | Unsigned8 | - | - | Read/Write | No | All |
X5.MODE | 3015h | 5 | Unsigned8 | - | - | Read/Write | No | All |