Transport

Transport the AKD2G in accordance with IEC 61800-2 as follows:

  • Transport only by qualified personnel in the manufacturer’s original recyclable packaging.
  • NOTICE: Avoid shocks while transporting.
  • Vibration/Shock: AKD2G is tested for environmental class 2M1 of IEC 60721-3-2.
  • Store at or below maximum stacking height 8 cartons ( see "Storage")
  • Transport only within specified temperature ranges:
    -25 to +70 °C, max. rate of change 20 K/hour, class 2K3.
  • Transport only within specified humidity:
    max. 95% relative humidity at +40°C, no condensation, class 2K3.

The drives contain electrostatically sensitive components that can be damaged by incorrect handling. Electrostatically discharge yourself before touching the drive. Avoid contact with highly insulating materials, such as artificial fabrics and plastic films. Place the drive on a conductive surface.

If the packaging is damaged, check the unit for visible damage. Inform the shipper and the manufacturer of any damage to the package or product.