Modbus Error and Exception Response Codes
If a Modbus transaction fails a code is returned indicating why it failed. AKD2G supports the following codes from the Modbus specification and additional codes for scenarios not covered by the standard codes.
Standard Codes
| Code | Description | |
|---|---|---|
|
1 |
Illegal Function |
The received function code is not supported by the drive. AKD2G only supports function codes 3 and 16. |
|
2 |
Illegal data address |
The received address is not supported by the drive. AKD2G only supports addresses 40001 to 40300. If multiple registers are being accessed this code would be returned if any of the registers are beyond the supported range. |
|
3 |
Illegal Data Value |
When writing to the drive the value sent is incorrect. The correct range depends on which parameter is mapped to that register with MODBUS.MAP . |
|
4 |
Slave Device Failure |
An unexpected error occurred in the drive while processing the Modbus message. |
|
5 |
Acknowledge |
Not generated by AKD2G. |
|
6 |
Slave Device Busy |
Not generated by AKD2G. |
|
8 |
Memory Parity Error |
Not generated by AKD2G. |
|
10 |
Gateway Path Unavailable |
Not generated by AKD2G. |
|
11 |
Gateway Target Device Failed To Respond |
Not generated by AKD2G. |
Kollmorgen Specific Codes
| Code | Description | |
|---|---|---|
|
33 |
Register Not Mapped |
MODBUS.MAP is empty for this address. |
|
34 |
Command Error |
Error reading or writing this register. MODBUS.ERRORS provides further details. |
|
35 |
Invalid Length |
One of the following causes.
|
| 36 | Deferred Error | This error is not returned via Modbus and is only reported in the error log. Some parameters are not executed immediately when written to via Modbus, for example AXIS#.EN or AXIS#.MOTIONCONTROL. These operations are put in a queue and executed, after the Modbus write has completed. This allows Modbus to respond quickly to messages, but allow long running operations to be started. If any of these operations fail the error is put into the error log, MODBUS.ERRORS, with this deferred error code. |






