Cyclical Setpoint and Actual Values
| Name | CANopen bject Axis1 ‡ | CANopen object Axis2 | Data Type | Description |
|---|---|---|---|---|
| AOUT1.VALUEU | 0x3800 sub 6 | --------------- | Signed 16 | This is used as the actual analog output value if AOUT#.SOURCE is set to 0 (User). |
| AOUT2.VALUEU | 0x3801 sub 6 | --------------- | Signed 16 | This is used as the actual analog output value if AOUT#.SOURCE is set to 0 (User). |
| Target current(Target torque-mA) | 0x5003 sub 5 | 0x5103 sub 5 | Signed 32 | scaled in mA (1000:1) |
| CANopen controlword | 0x6040 sub 0 | 0x6840 sub 0 | Unsigned 16 | CANopen controlword |
| Modes of Operation | 0x6060 sub 0 | 0x6860 sub 0 | Signed 8 | DS402 opmode |
| Velocity Window | 0x606D sub 0 | 0x686D sub 0 | Unsigned 16 | |
| Velocity Window Time | 0x606E sub 0 | 0x686E sub 0 | Unsigned 16 | |
| Target Torque | 0x6071 sub 0 | 0x6871 sub 0 | Signed 16 | 0.1% resolution |
| Maximum Torque | 0x6072 sub 0 | 0x6872 sub 0 | Unsigned 16 | |
| Target position | 0x607A sub 0 | 0x687A sub 0 | Signed 32 | Target position in Profile Position and Cyclic Synchronous Position mode |
| Profile position mode- target velocity | 0x6081 sub 0 | 0x6881 sub 0 | Unsigned 32 | |
| Profile position or velocity mode-target acc | 0x6083 | 0x6883 sub 0 | Unsigned 32 | |
| Profile position or velocity mode-target dec | 0x6084 | 0x6884 sub 0 | Unsigned 32 | |
| Velocity offset | 0x60B1 sub 0 | 0x68B1 sub 0 | Signed 32 | |
| Torque offset | 0x60B2 sub 0 | 0x68B2 sub 0 | Signed 16 | |
| Touchprobe function | 0x60B8 sub 0 | 0x68B8 sub 0 | Unsigned 16 | |
| Profile or Cyclic Synchronous velocity mode-target velocity | 0x60FF sub 0 | 0x68FFsub 0 | Signed 32 |
‡ Drive level objects or Axis 1 if applicable
| Name | CANopen object Axis1‡ | CANopen object Axis2 | Data Type | Description |
|---|---|---|---|---|
| Analog input 1 value | 0x3780 sub 1 | --------------- | Signed 16 | AIN1.VALUE |
| Analog input 2 value | 0x3781 sub 1 | --------------- | Signed 16 | AIN2.VALUE |
| Analog output 1 value | 0x3800 sub 1 | --------------- | Signed 16 | AOUT1.VALUE |
| Analog output 2 value | 0x3801 sub 1 | --------------- | Signed 16 | AOUT2.VALUE |
| Actual current | 0x500A sub 1 | 0x510A sub 1 | Signed 32 | scaled in mA (1000:1) AXIS#.IL.FB |
| Motor I2t | 0x500A sub 19 | 0x510A sub 19 | Signed 32 | AXIS#.IL.MI2T |
| CANopen statusword | 0x6041 sub 0 | 0x6841 sub 0 | Unsigned 16 | CANopen statusword |
| Modes of operation display | 0x6061 sub 0 | 0x6861 sub 0 | Unsigned 8 | |
| Position actual internal value | 0x6063 sub 0 | 0x6863 sub 0 | Signed 32 | |
| Position actual value | 0x6064 sub 0 | 0x6864 sub 0 | Signed 32 | |
| Torque actual value | 0x6077 sub 0 | 0x6877 sub 0 | Signed 16 | |
| Touchprobe status | 0x60B9 sub 0 | 0x68B9 sub 0 | Unsigned 16 | |
| Touchprobe 1 positive edge pos | 0x60BA sub 0 | 0x68BA sub 0 | Signed 32 | |
| Touchprobe 1 negative edge pos | 0x60BB sub 0 | 0x68BB sub 0 | Signed 32 | |
| Touchprobe 2 positive edge pos | 0x60BC sub 0 | 0x68BC sub 0 | Signed 32 | |
| Touchprobe 2 negative edge pos | 0x60BD sub 0 | 0x68BD sub 0 | Signed 32 | |
| 1st additional position actual value | 0x60E4 sub 1 | 0x68E4 sub 1 | Signed 32 | |
| 2nd additional position actual value | 0x60E4 sub 2 | 0x68E4 sub 2 | Signed 32 | |
| 3rd additional position actual value | 0x60E4 sub 3 | 0x68E4 sub 3 | Signed 32 | |
| 4th additional position actual value | 0x60E4 sub 4 | 0x68E4 sub 4 | Signed 32 | |
| 5th additional position actual value | 0x60E4 sub 5 | 0x68E4 sub 5 | Signed 32 | |
| Following error actual value | 0x60F4 sub 0 | 0x68F4 sub 0 | Signed 32 | |
| Digital Inputs | 0x60FD sub 0 | 0x68FD sub 0 | Unsigned 32 |
‡ Drive level objects or Axis 1 if applicable




