CIP Sync Response Assembly Data Structure (106)
See Overview of the CIP Sync Assembly for more information.
| Axis 1 Byte Index |
Axis 2 Byte Index |
Field | Information | |||
|---|---|---|---|---|---|---|
| 0 | 10 | Status Word | Status bits for the state machine and mode control | EIP.ASY106.AXIS#.STATUS | ||
| Bit (mask) | Description | Internal Behavior | ||||
| 0 (0x0001) | Ready to Switch On | See CIP Sync: State Machine | ||||
| 1 (0x0002) | Switched On | |||||
| 2 (0x0004) | Operation Enabled | |||||
| 3 (0x0008) | Fault | |||||
| 4 (0x0010) | Voltage Enabled | |||||
| 5 (0x0020) | Quick Stop | |||||
| 6 (0x0040) | Switch On Disabled | |||||
| 7 (0x0080) | Warning | |||||
| 8 (0x0100) | STO - Safe Torque Off | See CIP Sync: State Machine | ||||
| 1 | 11 | 9 (0x0200) | Remote | |||
| 10 (0x0400) | Target Reached | |||||
| 11 (0x0800) | Internal Limit Active | |||||
| 12 (0x1000) | Operation Mode Specific Bit 12 | Home Attained | ||||
| 13 (0x2000) | Operation Mode Specific Bit 13 | 1) Homing Error 2) Position Following Error | ||||
| 14 (0x4000) | Manufacturer Specific Bit 14 | Motion Mode Selected (0 = Homing, 1 = Cyclic Position) | ||||
| 15 (0x8000) | Manufacturer Specific Bit 15 | Following Position | ||||
| 2 - 5 | 12 - 15 | Position Command input to virtual axis in PLC | The axis' server loop position command scaled into fieldbus position units | EIP.ASY106.AXIS#.P | ||
| 6 - 9 | 16 - 19 | Position Actual | The axis' servo loop position feedback scaled into fieldbus position units | EIP.ASY106.AXIS#.PFB | ||
| Additional Bytes Index | ||||||
| 20 - 23 | Reserved | |||||
| 24 - 63 | Dynamic Mapping Space | |||||