Feedback Connector X23

The Kollmorgen Essentials Drive offers one feedback channel.

The usage of this feedback channel may be freely configured in the software, subject only to a few restrictions that are not physically sensible.

Cable length

Feedback Type

Max. cable length

SFD-M

25m / 50m*
SFD-3 25m / 50m*

*with choke

Specifications

  • 2-wire connection with 12V signal
  • SFD3 and SFD-M are supported
  • Up to 350mA available from 11V...12V at the servo drive

Wiring diagram

The diagram below shows the connection of the two-wire SFD3/SFD-M feedback system.