Kollmorgen Essentials Motor Shaft Seal Kit - Contents, Required Tools and Supplies, Optional Tools

Kit Contents

The kit contents are:

  • Individual shaft seal.
  • QR code leading to this installation manual.

  • Third-party shaft keys or seals are not approved for use with these servo motors.
  • The use of third-party shaft keys or seals voids any implied or expressed warranties.

Required Tools

  • Gloves.
  • Clean brush to apply MOLYKOTE® grease.
  • Abrasive cloth to remove nicks or burrs on shaft.
  • Protective pad.

Optional Tools

Required Supplies

  • MOLYKOTE G-4500 FM Multi-Purpose Synthetic Grease or equivalent. (Figure 1)
    • Used in applications up to 8000 RPM with a temperature range between -40 °C to +150 °C.

Figure 1: MOLYKOTE Product Label