Remote Input/Output Terminals
KAS
Related Documents
This table is a list of each I/O component available.
|
I/O Terminal Part Number |
I/O Terminal Description |
|---|---|
|
Fan cartridge for EtherCAT and Bus Terminals. |
|
|
|
|
|
|
|
|
|
|
|
|
Brake Chopper Terminal |
|
|
|
|
|
|
|
|
|
|
EtherCAT Coupler for E-bus terminals |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
-
-
- 24-volt power is NOT passed through AKT-AN-200-000 and AKT-AN-400-000 thermocouple modules.
- These are the solutions to get 24 VDC power to devices that need it (e.g., an AKT_AT-410-000 Output module):
- Place the module requiring 24 VDC before the thermocouple module.
- Add a power feed module (AKT-PS-024-000 or AKT-PSF-024-000) after the thermocouple module.
|
Description |
Replaced By |
|
|---|---|---|
|
AKT-AN-200-000 |
||
|
AKT-AN-400-000 |
4-channel thermocouple input module |
|
|
AKT-AN-410-000 |
|
|
|
AKT-AN-420-000 |
|
|
|
AKT-AN-810-000 |
|
|
|
AKT-AN-820-000 |
|
|
|
N/A |
|
|
N/A |
|
|
N/A |
|
|
AKT-AT-810-000 |
|
|
|
N/A |
|
|
AKT-DN-004-000 |
|
|
|
AKT-DN-008-000 |
|
|
|
AKT-DNH-004-000 |
|
|
|
AKT-DNH-008-000 |
|
|
|
AKT-DT-004-000 |
|
|
|
AKT-DT-008-000 |
|
|
|
N/A |
|
|
AKT-ECT-000-000 |
||
|
AKT-EM-000-000 |
Standard-Bus End Terminal |
|
|
N/A |
||
|
AKT-PS-024-000 |
Power Supply, 24 VDC |
|
|
AKT-PSF-024-000 |
Fused Power Supply with diagnostics, 24 VDC |
|
|
AKT-SM-L15-000 |
||
|
AKT-SM-L50-000 |
|
-
-
See the Kollmorgen Automation Suite™ web page for up-to-date information and materials.