PL.ERRFTHRESH

Description

This parameter sets the maximum position error. If the position error PL.ERR is larger than PL.ERRFTHRESH the drive generates a fault. If PL.ERRFTHRESH is set to 0, the maximum position error is ignored.

Example

Set position rotary units to 2 (degrees). Setting PL.ERRFTHRESH to 1000 states that is the position error is larger than 1000 degrees, the drive will generate a fault.

UNIT.PROTARY 2

PL.ERRFTHRESH 1000

General Information

Type

NV Parameter

Units

Depends UNIT.ACCROTARY (pg 1) on or UNIT.ACCLINEAR (pg 1)

Rotary: counts, rad, deg, (custom units), 16-bit counts

Linear: counts, mm, µm, (custom units), 16-bit counts

Range

Rotary:

0.000 to 5,123,372,000,000,005.000 counts

0.000 to 7,495,067.136 rad

0.000 to 429,436,076.032 deg

0.000 to 5,964,389.888 (custom units)

0.000 to 78,176,452,636.718 16-bit counts

Linear:

0.000 to 5,123,372,000,000,005.000 counts  

0.000 to 1,192,877.952*MOTOR.PITCH mm

0.000 to 1,192,878,014.464*MOTOR.PITCH µm

0.000 to 5,964,389.888 (custom units)

0.000 to 78,176,452,636.718 16-bit counts

Default Value

Rotary:

42,949,672,960.000 counts

62.832 rad

3,600.000 deg

50.000 (custom units)

655,360.000 16-bit counts

Linear:

42,949,672,960.000 counts  

10.000*MOTOR.PITCHMOTOR.PITCHmm

10,000.000*MOTOR.PITCH µm

50.000 (custom units)

655,360.000 16-bit counts

Data Type

Float

BASIC: Integer

See Also

PL.ERR

Start Version

M_01-00-00-000

Variant Supported
MKD EtherCAT Yes
AKD-N Yes
MKD-N Yes
MKD-C Yes
EtherCAT CoE and CANopen
Index/Subindex Object Start Version

35C7h/0

6065h/0

M_01-00-00-000

Related Topics

PL.ERR | PL.ERRMODE | PL.ERRWTHRESH

Position Loop